封裝資訊
封裝 | 引腳 HVSSOP (DGN) | 8 |
作業溫度範圍 (°C) -55 to 125 |
包裝數量 | 運送包裝 80 | TUBE |
THS4500-EP 的特色
- Fully Differential Architecture
- Bandwidth: 370 MHz
- Slew Rate: 2800 V/µs
- IMD3: –90 dBc at 30 MHz
- OIP3: 49 dBm at 30 MHz
- Output Common-Mode Control
- Wide Power-Supply Voltage Range: 5 V, ±5 V, 12 V, 15 V
- Input Common-Mode Range Shifted to Include Negative Power-Supply Rail
- Power-Down Capability (THS4500)
- Evaluation Module Available
THS4500-EP 的說明
The THS4500 is a high-performance, fully differential amplifier from Texas Instruments. The THS4500, featuring power-down capability, sets new performance standards for fully differential amplifiers with unsurpassed linearity, supporting 14-bit operation through 40 MHz. Available in an MSOP-8 with PowerPAD package for a smaller footprint, enhanced ac performance, and improved thermal dissipation capability.