8-pin (JG) package image

5962-9321603QPA 現行

高速高驅動精密雙路運算放大器

現行 barcode 批次/日期 可提供批次和日期代碼選擇
open-in-new 檢視替代方案

定價

數量 價格
+

品質資訊

等級 Military
RoHS
REACH 受影響
引腳鍍層 / 焊球材質 SNPB
MSL 等級 / 迴焊峰值 N/A for Pkg Type
品質、可靠性
及包裝資訊

內含資訊:

  • RoHS
  • REACH
  • 產品標記
  • 引腳鍍層 / 焊球材質
  • MSL 等級 / 迴焊峰值
  • MTBF/FIT 估算值
  • 材料內容
  • 認證摘要
  • 進行中可靠性監測
檢視或下載
其他製造資訊

內含資訊:

  • 晶圓廠位置
  • 組裝地點
檢視

出口分類

*僅供參考

  • 美國 ECCN:EAR99

封裝資訊

封裝 | 引腳 CDIP (JG) | 8
作業溫度範圍 (°C) -55 to 125
包裝數量 | 運送包裝 50 | TUBE

TLE2142M 的特色

  • Low Noise
  • 10 Hz...15 nV/Hz\
  • 1 kHz...10.5 nV/Hz\
  • 10000-pF Load Capability
  • 20-mA Min Short-Circuit Output Current
  • 27-V/µs Min Slew Rate
  • High Gain-Bandwidth Product...5.9 MHz
  • Low VIO ...500 µV Max at 25°C
  • Single or Split Supply...4 V to 44 V
  • Fast Settling Time
  • 340 ns to 0.1%
  • 400 ns to 0.01%
  • Saturation Recovery...150 ns
  • Large Output Swing
  • VCC– +0.1 V to VCC+ –1 V

TLE2142M 的說明

The TLE214x and TLE214xA devices are high-performance, internally compensated operational amplifiers built using Texas Instruments complementary bipolar Excalibur process. The TLE214xA is a tighter offset voltage grade of the TLE214x. Both are pin-compatible upgrades to standard industry products.

The design incorporates an input stage that simultaneously achieves low audio-band noise of 10.5 nV//100-pF load is useful in fast actuator/positioning drivers. Under similar test conditions, settling time to 0.01% is 400 ns.

The devices are stable with capacitive loads up to 10 nF, although the 6-MHz bandwidth decreases to 1.8 MHz at this high loading level. As such, the TLE214x and TLE214xA are useful for low-droop sample-and-holds and direct buffering of long cables, including 4-mA to 20-mA current loops.

The special design also exhibits an improved insensitivity to inherent integrated circuit component mismatches as is evidenced by a 500-µV maximum offset voltage and 1.7-µV/°C typical drift. Minimum common-mode rejection ratio and supply-voltage rejection ratio are 85 dB and 90 dB, respectively.

Device performance is relatively independent of supply voltage over the ±2-V to ±22-V range. Inputs can operate between VCC– – 0.3 to VCC+ – 1.8 V without inducing phase reversal, although excessive input current may flow out of each input exceeding the lower common-mode input range. The all-npn output stage provides a nearly rail-to-rail output swing of VCC– – 0.1 to VCC+ – 1 V under light current-loading conditions. The device can sustain shorts to either supply since output current is internally limited, but care must be taken to ensure that maximum package power dissipation is not exceeded.

Both versions can also be used as comparators. Differential inputs of VCC± can be maintained without damage to the device. Open-loop propagation delay with TTL supply levels is typically 200 ns. This gives a good indication as to output stage saturation recovery when the device is driven beyond the limits of recommended output swing.

Both the TLE214x and TLE214xA are available in a wide variety of packages, including both the industry-standard 8-pin small-outline version and chip form for high-density system applications. The C-suffix devices are characterized for operation from 0°C to 70°C, I-suffix devices from –40°C to 105°C, and M-suffix devices over the full military temperature range of –55°C to 125°C.

定價

數量 價格
+

包裝類型選項

您可依零件數量選擇不同包裝類型選項,包含完整捲盤、客製化捲盤、剪切捲帶、承載管或盤。

客製化捲盤是從一個捲盤上剪切下來的連續剪切捲帶,以維持批次和日期代碼可追溯性,依要求剪切至確切數量。依照業界標準,銅墊片會在剪切捲帶兩側連接 18 英吋前後導帶,以直接送至自動組裝機器。針對客製化捲盤訂單,TI 將酌收捲帶封裝費用。

剪切捲帶是從捲盤剪切下來的一段捲帶。TI 可能使用多條剪切捲帶或承載盒,以滿足訂單要求數量。

TI 常以盒裝或管裝、盤裝方式運送承載管裝置,視現有庫存而定。所有捲帶、管或樣本盒之封裝,皆符合公司內部靜電放電與防潮保護包裝要求。

進一步了解

可提供批次和日期代碼選擇

在購物車中加入數量,並開始結帳流程以檢視可用選項,從現有庫存中選擇批次或日期代碼。

進一步了解