封裝資訊
封裝 | 引腳 SOIC (D) | 8 |
作業溫度範圍 (°C) -40 to 125 |
包裝數量 | 運送包裝 2,500 | LARGE T&R |
TLV376 的特色
- Low Noise: 8 nV/√Hz at 1 kHz
- 0.1-Hz to 10-Hz Noise: 1.6 µVPP
- Quiescent Current: 815 µA (typical)
- Low Offset Voltage (typical):
- Single and Dual Versions: 40 µV
- Quad Version: 50 µV
- Gain Bandwidth Product: 5.5 MHz
- Rail-to-Rail Input and Output
- Single-Supply Operation
- Supply Voltage: 2.2 V to 5.5 V
- Industry-Standard Packages:
- SOT-23, SOIC, VSSOP, TSSOP
TLV376 的說明
The TLVx376 family represents a new generation of low-noise operational amplifiers with e-trim, offering both excellent dc precision and ac performance. Rail-to-rail input and output, low offset (125 µV, maximum), low noise (8 nV/√Hz), a quiescent current of 1.2 mA (maximum), and a 5.5-MHz bandwidth with a fast slew rate of 2 V/µs make this family of devices very attractive for a variety of precision and portable applications. In addition, these devices have a reasonably wide supply range with excellent PSRR, making the family ideal for applications that run directly from batteries without regulation.
The TLV376 (single version) is available in SOT-23-5 and SOIC-8 packages. The TLV2376 (dual) is offered in VSSOP-8 and SOIC-8 packages. The TLV4376 (quad) is offered in a TSSOP-14 package. All versions are specified for operation from –40°C to +125°C.