封裝資訊
封裝 | 引腳 WSON (DSG) | 8 |
作業溫度範圍 (°C) -55 to 125 |
包裝數量 | 運送包裝 3,000 | LARGE T&R |
TMP1075 的特色
- Temperature accuracy:
- ±0.25°C (typical) from −55°C to +125°C
- ±1°C (maximum) from −40 °C to +110°C
- ±2°C (maximum) from −55°C to +125°C
- Low power consumption:
- 2.7-µA Average current
- 0.37-µA Shutdown current
- Supply range options from: 1.62 V to 5.5 V
- Temperature independent of supply
- Digital interface: SMBus, I2C
- Software compatibility with industry standard LM75 and TMP75
- Can coexist in I3C mixed fast mode bus
- Resolution: 12 Bits
- Supports up to 32 I2C addresses
- ALERT pin function
- NIST traceability
TMP1075 的說明
The TMP1075 is the most accurate and lowest power replacement to the industry standard LM75 and TMP75 digital temperature sensors. Available in SOIC-8, VSSOP-8, WSON-8, and SOT563-6 packages, the TMP1075 offers pin-to-pin and software compatibility to quickly upgrade any existing xx75 design. The TMP1075 additional new packages are a 2.0 × 2.0 mm DFN and a 1.6 × 1.6 mm SOT563-6 reducing the printed circuit board (PCB) footprint by 82% and 89% compared to the SOIC package, respectively.
The TMP1075 has a ±1°C accuracy over a wide temperature range and offers an on-chip 12-bit analog-to-digital converter (ADC) providing a temperature resolution of 0.0625°C.
Compatible with two-wire SMBus and I2C interfaces, the TMP1075 support up to 32 device addresses and provides SMBus Reset and Alert function.