封裝資訊
封裝 | 引腳 WQFN (RUK) | 20 |
作業溫度範圍 (°C) -40 to 85 |
包裝數量 | 運送包裝 3,000 | LARGE T&R |
TS3DS10224 的特色
- Can be configured for
- Differential Crosspoint Switching
- Differential Single Channel 1:4 Multiplexer and Demultiplexer
- Differential 2-Channel 1:2 Multiplexer and Demultiplexer
- Differential Fan-Out of Signal Pair to Two Ports Simultaneously
- Bidirectional Operation
- Fail-Safe Protection: IOFF Protection Prevents Current
Leakage in Powered-Down State
(VCC = 0 V) - High BW (1.2 GHz Typical)
- Low RON and CON:
- 13-Ω RON Typical
- 9-pF CON Typical
- ESD Performance (I/O Pins)
- ±8-kV Contact Discharge (IEC61000-4-2)
- 2-kV Human-Body Model per JESD22-A114E (to GND)
- ESD Performance (All Pins)
- 2-kV Human-Body Model per JESD22-A114E
- Small WQFN package (3.00 mm × 3.00 mm,
0.4-mm pitch)
TS3DS10224 的說明
The TS3DS10224 device is a bidirectional differential crosspoint, 1:4, or 1:2 multiplexer and demultiplexer; or fan-out switch for high-speed differential signal applications (up to 720 Mbps). The TS3DS10224 logic table can route any input to any output creating a wide range of possible switching or multiplexing configurations. Common configurations include: differential crosspoint switching, differential 1:4 mux, or differential 2-channel 1:2 multiplexer and demultiplexer. The TS3DS10224 offers a high BW of 1.2 GHz with channel RON of 13 Ω (typical).
The TS3DS10224 can also be used to fan out a differential signal pair to two ports simultaneously (fan-out configuration). The BW performance is lower in this configuration.
The TS3DS10224 operates with a 3-V to 3.6-V power supply. It features ESD protection of up to ±8-kV contact discharge and 2-kV human-body model on its I/O pins.
The TS3DS10224 provides fail-safe protection by isolating the I/O pins with high impedance when the power supply (VCC) is not present.