Home  >  Quality & reliability  >  Quality, reliability & packaging data download

Quality, reliability & packaging data download

ADC0804LCWM/NOPB ACTIVE

By using this tool to “search” or “download”, you agree to TI’s terms of use, privacy policy (including cookie policy), and important notice.

Search more parts

Filter between the data types to view or download

Quality data will change based on assembly site

Download .xls Download PDF

Rating

Catalog
RoHS Yes
REACH Yes
Device Marking ADC0804, LCWM
Lead finish/Ball material Sn
MSL rating/Peak reflow Level-3-260C-168 HR

MTBF/FIT estimates

MTBF/FIT MTBF/FIT supporting data
MTBF FIT Usage temp (°C) Conf level (%) Activation energy (eV) Test temp (°C) Test duration (hours) Sample size Fails Additional comments
2.73x108 3.7 55 60 0.7 125 1000 3185 0 —

Material content

Homogeneous material level Component level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.000001
0.000363
4
0.000000
0
Copper and Its Alloys
Iron
7439-89-6
0.000001
0.000363
4
0.000000
0
Other Nonferrous Metals and Alloys
Lead
7439-92-1
0.000001
0.000363
4
0.000000
0
Precious Metals
Gold
7440-57-5
0.275408
99.997821
999978
0.048130
481
Precious Metals
Silver
7440-22-4
0.000003
0.001089
11
0.000001
0
Sub-total
— —
0.275414
100
1000000
0.048131
481
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
1.25361
75.000000
750000
0.219078
2191
Thermoplastics
Epoxy
85954-11-6
0.41787
25.000000
250000
0.073026
730
Sub-total
— —
1.67148
100
1000000
0.292103
2921
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
159.094485
96.420804
964208
27.802935
278029
Copper and Its Alloys
Iron
7439-89-6
3.8775
2.349998
23500
0.677622
6776
Copper and Its Alloys
Phosphorus
7723-14-0
0.0495
0.030000
300
0.008650
87
Precious Metals
Silver
7440-22-4
1.78068
1.079199
10792
0.311187
3112
Zinc and Its Alloys
Zinc
7440-66-6
0.198
0.120000
1200
0.034602
346
Sub-total
— —
165.000165
100
1000000
28.834996
288350
Lead Frame Plating
Other Nonferrous Metals and Alloys
Tin
7440-31-5
5.5
100.000000
1000000
0.961166
9612
Sub-total
— —
5.5
100
1000000
0.961166
9612
Mold Compound
Other Inorganic Materials
Fused Silica
60676-86-0
339.849604
85.500000
855000
59.391226
593912
Other Organic Materials
Carbon Black
1333-86-4
1.192455
0.300000
3000
0.208390
2084
Thermoplastics
Epoxy
85954-11-6
56.442858
14.200000
142000
9.863806
98638
Sub-total
— —
397.484917
100
1000000
69.463422
694634
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
2.289928
100.000000
1000000
0.400182
4002
Sub-total
— —
2.289928
100
1000000
0.400182
4002
Total
— —
572.221904
— —
100
1000000

Qualification summary

Stress Reference Min lot qty SS / lot Condition Duration Result Notes
HTOL JESD22-A108 3 77 Life test, 125C 1000 hours Pass Or equivalent JEDEC condition
HTSL JESD22-A103 3 25 High temp storage bake, 150C 1000 hours Pass Or equivalent JEDEC condition
AC/UHAST JESD22-A102/JESD22-A118 3 25 Unbiased HAST 130C / 85% RH 96 hours Pass Or equivalent JEDEC condition
THB/HAST JESD22-A101/JESD22-A110 3 25 HAST 130C/85%RH 96 hours Pass Or equivalent JEDEC condition
TC JESD22-A104 3 25 Temperature cycle -65/150C 500 cycles Pass Or equivalent JEDEC condition
SD J-STD-002 3 22 Per specification >95% lead coverage Pass —
HBM JS-001 1 3 ESD - HBM Classification See data sheet —
CDM JS-002 1 3 ESD - CDM Classification See data sheet —
LU JESD78 1 3 Latch-up Per JESD78 Pass As applicable per JESD78
MSL J-STD-020 — — Per J-STD-020 Classification See data sheet —

Ongoing reliability monitoring

FAB process reliability data
Fab Process Reliability Test Rolling Year (4Q2025 - 3Q2026) Sample Size Cumulative Sample Size Disposition
CMOS Life test 125C, 1000 Hours or Equivalent JEDEC Condition 1232 54768 Pass
Assembly process reliability data
Package Family Reliability Test Rolling Year (4Q2025 - 3Q2026) Sample Size Cumulative Sample Size Disposition
SOIC Biased HAST 130C/85%RH, 96 Hours or Equivalent JEDEC Condition 5061 85659 Pass
SOIC High temp storage bake 150C, 1000 Hours or Equivalent JEDEC Condition 5627 75195 Pass
SOIC Temperature cycle -65/150C, 500 Hours or Equivalent JEDEC Condition 13223 189952 Pass
SOIC Unbiased HAST 130C/85% RH, 96 Hours or Equivalent JEDEC Condition 7777 139298 Pass

Additional resources

General quality guidelines

Certifications

Conflict minerals specialized disclosure report

For additional information, please contact TI customer support center.

Close

Data-type definitions

RoHS

TI products are designated as “RoHS Compliant” when designated RoHS = Yes, or RoHS = Exempt, to comply with EU Directive 2011/65/EU (entered July 21, 2011) and the amended Directive (EU) 2015/863 (effective July 22, 2019) for Restriction of the Use of Hazardous Substances (“RoHS”).

To the best of TI’s knowledge, TI products that are declared as RoHS Compliant

• Do not contain restricted substances above the RoHS maximum allowed threshold values,

OR

• Where applicable, may be subject to one of the RoHS Annex III exemptions for lead (Pb), as documented in "TI RoHS Statement" for more details.

REACH

Yes: Fully compliant to the European Union (EU) RoHS, no exemption required.

Affected: Only used for Regulation for Registration, Evaluation, Authorization and Restriction of Chemicals (REACH) substance of very high concern (SVHC) substances when contained above the threshold. REACH SVHCs are not restricted from use, but if contained above the threshold, further information must be available.

No: Not compliant to EU RoHS.

Please see the "TI REACH Statement" for more details.

Device Marking

Package top marking

Lead finish/Ball material

Lead finish and solder-ball composition

MSL rating/Peak reflow

Moisture sensitivity level (MSL) is a Joint Electron Device Engineering Council (JEDEC) industry standard classification that defines the length of time products can be safely exposed to an ambient environment before high-temperature reflow soldering.

MTBF/FIT estimates

The purpose of this qualification testing is to determine the life of a product and show conditions under which the rates were derived.

Material content

TI bases its material content information on information provided by third-party suppliers. TI takes reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and its suppliers may consider certain information proprietary, and thus may not be able make certain information available for release. The material content information is provided by TI “as is.”

Qualification summary

Quality and reliability are built into TI’s culture, with the goal of providing customers high-quality products. TI develops its semiconductor technologies with a minimum goal of fewer than 50 failures in time (FIT) at 100,000 power-on hours at a 105°C junction temperature. TI builds simulations, accelerated testing and robustness evaluations into its product development process. During the product development process, TI carefully assesses silicon process reliability, package reliability and silicon/package interaction.

Ongoing reliability monitoring

The ORM program involves collecting environmental reliability stress data on representative sets of devices, processes and packages. The results from the ORM program are updated quarterly in this report.