Home  >  Quality & reliability  >  Quality, reliability & packaging data download

Quality, reliability & packaging data download

BQ34Z100PWR-R2 ACTIVE

By using this tool to “search” or “download”, you agree to TI’s terms of use, privacy policy (including cookie policy), and important notice.

Search more parts

Filter between the data types to view or download

Quality data will change based on assembly site

Download .xls Download PDF

Rating

Catalog
RoHS Yes
REACH Yes
Device Marking 34Z100
Lead finish/Ball material NiPdAu
MSL rating/Peak reflow Level-2-260C-1 YEAR

MTBF/FIT estimates

MTBF/FIT MTBF/FIT supporting data
MTBF FIT Usage temp (°C) Conf level (%) Activation energy (eV) Test temp (°C) Test duration (hours) Sample size Fails Additional comments
3.54x108 2.8 55 60 0.7 125 1000 4138 0

Material content

Homogeneous material level Component level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Other Nonferrous Metals and Alloys
Calcium
7440-70-2
0.000001
0.000409
4
0.000001
0
Other Nonferrous Metals and Alloys
Yttrium
7440-65-5
0.000002
0.000818
8
0.000003
0
Precious Metals
Gold
7440-57-5
0.244595
99.997547
999975
0.318046
3180
Precious Metals
Silver
7440-22-4
0.000003
0.001226
12
0.000004
0
Sub-total
0.244601
100
1000000
0.318054
3181
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.803989
80.000020
800000
1.045424
10454
Thermoplastics
Epoxy
85954-11-6
0.200997
19.999980
200000
0.261356
2614
Sub-total
1.004986
100
1000000
1.306780
13068
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
28.67088
97.520000
975200
37.280643
372806
Copper and Its Alloys
Iron
7439-89-6
0.6762
2.300000
23000
0.879260
8793
Copper and Its Alloys
Phosphorus
7723-14-0
0.00882
0.030000
300
0.011469
115
Zinc and Its Alloys
Zinc
7440-66-6
0.0441
0.150000
1500
0.057343
573
Sub-total
29.40000
100
1000000
38.228715
382287
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
1.14144
95.120000
951200
1.484210
14842
Precious Metals
Gold
7440-57-5
0.00936
0.780000
7800
0.012171
122
Precious Metals
Palladium
7440-05-3
0.0492
4.100000
41000
0.063975
640
Sub-total
1.20000
100
1000000
1.560356
15604
Mold Compound
Other Inorganic Materials
Fused Silica
60676-86-0
35.501761
84.999999
850000
46.162813
461628
Other Organic Materials
Carbon Black
1333-86-4
0.208834
0.500000
5000
0.271546
2715
Thermoplastics
Epoxy
85954-11-6
6.056183
14.500000
145000
7.874833
78748
Sub-total
41.766778
100
1000000
54.309192
543092
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
3.289176
100.000000
1000000
4.276904
42769
Sub-total
3.289176
100
1000000
4.276904
42769
Total
76.905541
100
1000000

Qualification summary

Stress Reference Min lot qty SS / lot Condition Duration Result Notes
HTOL JESD22-A108 3 77 Life test, 125C 1000 hours Pass Or equivalent JEDEC condition
HTSL JESD22-A103 3 25 High temp storage bake, 150C 1000 hours Pass Or equivalent JEDEC condition
AC/UHAST JESD22-A102/JESD22-A118 3 25 Unbiased HAST 130C / 85% RH 96 hours Pass Or equivalent JEDEC condition
THB/HAST JESD22-A101/JESD22-A110 3 25 HAST 130C/85%RH 96 hours Pass Or equivalent JEDEC condition
TC JESD22-A104 3 25 Temperature cycle -65/150C 500 cycles Pass Or equivalent JEDEC condition
SD J-STD-002 3 22 Per specification >95% lead coverage Pass
HBM JS-001 1 3 ESD - HBM Classification See data sheet
CDM JS-002 1 3 ESD - CDM Classification See data sheet
LU JESD78 1 3 Latch-up Per JESD78 Pass As applicable per JESD78
MSL J-STD-020 Per J-STD-020 Classification See data sheet

Ongoing reliability monitoring

FAB process reliability data
Fab Process Reliability Test Rolling Year (3Q2025 - 2Q2026) Sample Size Cumulative Sample Size Disposition
CMOS Life test 125C, 1000 Hours or Equivalent JEDEC Condition 1232 54768 Pass
Assembly process reliability data
Package Family Reliability Test Rolling Year (3Q2025 - 2Q2026) Sample Size Cumulative Sample Size Disposition
TSSOP Biased HAST 130C/85%RH, 96 Hours or Equivalent JEDEC Condition 2541 48571 Pass
TSSOP High temp storage bake 150C, 1000 Hours or Equivalent JEDEC Condition 2277 38315 Pass
TSSOP Temperature cycle -65/150C, 500 Hours or Equivalent JEDEC Condition 6083 105076 Pass
TSSOP Unbiased HAST 130C/85% RH, 96 Hours or Equivalent JEDEC Condition 4697 85185 Pass

Additional resources

General quality guidelines

Certifications

Conflict minerals specialized disclosure report

For additional information, please contact TI customer support center.

Close

Data-type definitions

RoHS

TI products are designated as “RoHS Compliant” when designated RoHS = Yes, or RoHS = Exempt, to comply with EU Directive 2011/65/EU (entered July 21, 2011) and the amended Directive (EU) 2015/863 (effective July 22, 2019) for Restriction of the Use of Hazardous Substances (“RoHS”).

To the best of TI’s knowledge, TI products that are declared as RoHS Compliant

Do not contain restricted substances above the RoHS maximum allowed threshold values,

OR

Where applicable, may be subject to one of the RoHS Annex III exemptions for lead (Pb), as documented in "TI RoHS Statement" for more details.

REACH

Yes: Fully compliant to the European Union (EU) RoHS, no exemption required.

Affected: Only used for Regulation for Registration, Evaluation, Authorization and Restriction of Chemicals (REACH) substance of very high concern (SVHC) substances when contained above the threshold. REACH SVHCs are not restricted from use, but if contained above the threshold, further information must be available.

No: Not compliant to EU RoHS.

Please see the "TI REACH Statement" for more details.

Device Marking

Package top marking

Lead finish/Ball material

Lead finish and solder-ball composition

MSL rating/Peak reflow

Moisture sensitivity level (MSL) is a Joint Electron Device Engineering Council (JEDEC) industry standard classification that defines the length of time products can be safely exposed to an ambient environment before high-temperature reflow soldering.

MTBF/FIT estimates

The purpose of this qualification testing is to determine the life of a product and show conditions under which the rates were derived.

Material content

TI bases its material content information on information provided by third-party suppliers. TI takes reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and its suppliers may consider certain information proprietary, and thus may not be able make certain information available for release. The material content information is provided by TI “as is.”

Qualification summary

Quality and reliability are built into TI’s culture, with the goal of providing customers high-quality products. TI develops its semiconductor technologies with a minimum goal of fewer than 50 failures in time (FIT) at 100,000 power-on hours at a 105°C junction temperature. TI builds simulations, accelerated testing and robustness evaluations into its product development process. During the product development process, TI carefully assesses silicon process reliability, package reliability and silicon/package interaction.

Ongoing reliability monitoring

The ORM program involves collecting environmental reliability stress data on representative sets of devices, processes and packages. The results from the ORM program are updated quarterly in this report.