Home  >  Quality & reliability  >  Quality, reliability & packaging data download

Quality, reliability & packaging data download

CD74ACT05BQAR ACTIVE

By using this tool to “search” or “download”, you agree to TI’s terms of use, privacy policy (including cookie policy), and important notice.

Search more parts

Filter between the data types to view or download

Quality data will change based on assembly site

Download .xls Download PDF

Rating

Catalog
RoHS Yes
REACH Yes
Device Marking AD05
Lead finish/Ball material NiPdAu
MSL rating/Peak reflow Level-1-260C-UNLIM

MTBF/FIT estimates

MTBF/FIT MTBF/FIT supporting data
MTBF FIT Usage temp (°C) Conf level (%) Activation energy (eV) Test temp (°C) Test duration (hours) Sample size Fails Additional comments
8.71x109 0.1 55 60 0.7 125 1000 101758 0 —

Material content

Homogeneous material level Component level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.038733
97.537206
975372
0.173797
1738
Not Categorized
Proprietary Materials
—
0.000004
0.010073
101
0.000018
0
Precious Metals
Gold
7440-57-5
0.00002
0.050364
504
0.000090
1
Precious Metals
Palladium
7440-05-3
0.000953
2.399839
23998
0.004276
43
Precious Metals
Silver
7440-22-4
0.000001
0.002518
25
0.000004
0
Sub-total
— —
0.039711
100
1000000
0.178186
1782
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.040925
80.000391
800004
0.183633
1836
Thermoplastics
Epoxy
85954-11-6
0.010231
19.999609
199996
0.045907
459
Sub-total
— —
0.051156
100
1000000
0.229540
2295
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
13.26272
97.520000
975200
59.510588
595106
Copper and Its Alloys
Iron
7439-89-6
0.3128
2.300000
23000
1.403552
14036
Copper and Its Alloys
Phosphorus
7723-14-0
0.00408
0.030000
300
0.018307
183
Zinc and Its Alloys
Zinc
7440-66-6
0.0204
0.150000
1500
0.091536
915
Sub-total
— —
13.60000
100
1000000
61.023982
610240
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
0.38048
95.120000
951200
1.707236
17072
Precious Metals
Gold
7440-57-5
0.00312
0.780000
7800
0.014000
140
Precious Metals
Palladium
7440-05-3
0.0164
4.100000
41000
0.073588
736
Sub-total
— —
0.40000
100
1000000
1.794823
17948
Mold Compound
Other Inorganic Materials
Fused Silica
60676-86-0
7.112133
87.999993
880000
31.912550
319125
Other Organic Materials
Carbon Black
1333-86-4
0.024246
0.300001
3000
0.108793
1088
Other Organic Materials
Chlorine
7782-50-5
0.000081
0.001002
10
0.000363
4
Thermoplastics
Epoxy
85954-11-6
0.94551
11.699004
116990
4.242558
42426
Sub-total
— —
8.081970
100
1000000
36.264264
362643
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
0.113483
100.000000
1000000
0.509205
5092
Sub-total
— —
0.113483
100
1000000
0.509205
5092
Total
— —
22.286320
— —
100
1000000

Qualification summary

Stress Reference Min lot qty SS / lot Condition Duration Result Notes
HTOL JESD22-A108 3 77 Life test, 125C 1000 hours Pass Or equivalent JEDEC condition
HTSL JESD22-A103 3 25 High temp storage bake, 150C 1000 hours Pass Or equivalent JEDEC condition
AC/UHAST JESD22-A102/JESD22-A118 3 25 Unbiased HAST 130C / 85% RH 96 hours Pass Or equivalent JEDEC condition
THB/HAST JESD22-A101/JESD22-A110 3 25 HAST 130C/85%RH 96 hours Pass Or equivalent JEDEC condition
TC JESD22-A104 3 25 Temperature cycle -65/150C 500 cycles Pass Or equivalent JEDEC condition
SD J-STD-002 3 22 Per specification >95% lead coverage Pass —
HBM JS-001 1 3 ESD - HBM Classification See data sheet —
CDM JS-002 1 3 ESD - CDM Classification See data sheet —
LU JESD78 1 3 Latch-up Per JESD78 Pass As applicable per JESD78
MSL J-STD-020 — — Per J-STD-020 Classification See data sheet —

Ongoing reliability monitoring

FAB process reliability data
Fab Process Reliability Test Rolling Year (4Q2025 - 3Q2026) Sample Size Cumulative Sample Size Disposition
Power BICMOS High temperature gate bias 150C, 1000 Hours or Equivalent JEDEC Condition 924 924 Pass
Power BICMOS High temperature reverse bias 125C, 1000 Hours or Equivalent JEDEC Condition 1386 1386 Pass
Power BICMOS Life test 125C, 1000 Hours or Equivalent JEDEC Condition 28135 458306 Pass
Assembly process reliability data
Package Family Reliability Test Rolling Year (4Q2025 - 3Q2026) Sample Size Cumulative Sample Size Disposition
QFN Biased HAST 130C/85%RH, 96 Hours or Equivalent JEDEC Condition 16668 177751 Pass
QFN High temp storage bake 150C, 1000 Hours or Equivalent JEDEC Condition 13937 166805 Pass
QFN Temperature cycle -65/150C, 500 Hours or Equivalent JEDEC Condition 39518 434508 Pass
QFN Unbiased HAST 130C/85% RH, 96 Hours or Equivalent JEDEC Condition 21168 308384 Pass

Additional resources

General quality guidelines

Certifications

Conflict minerals specialized disclosure report

For additional information, please contact TI customer support center.

Close

Data-type definitions

RoHS

TI products are designated as “RoHS Compliant” when designated RoHS = Yes, or RoHS = Exempt, to comply with EU Directive 2011/65/EU (entered July 21, 2011) and the amended Directive (EU) 2015/863 (effective July 22, 2019) for Restriction of the Use of Hazardous Substances (“RoHS”).

To the best of TI’s knowledge, TI products that are declared as RoHS Compliant

• Do not contain restricted substances above the RoHS maximum allowed threshold values,

OR

• Where applicable, may be subject to one of the RoHS Annex III exemptions for lead (Pb), as documented in "TI RoHS Statement" for more details.

REACH

Yes: Fully compliant to the European Union (EU) RoHS, no exemption required.

Affected: Only used for Regulation for Registration, Evaluation, Authorization and Restriction of Chemicals (REACH) substance of very high concern (SVHC) substances when contained above the threshold. REACH SVHCs are not restricted from use, but if contained above the threshold, further information must be available.

No: Not compliant to EU RoHS.

Please see the "TI REACH Statement" for more details.

Device Marking

Package top marking

Lead finish/Ball material

Lead finish and solder-ball composition

MSL rating/Peak reflow

Moisture sensitivity level (MSL) is a Joint Electron Device Engineering Council (JEDEC) industry standard classification that defines the length of time products can be safely exposed to an ambient environment before high-temperature reflow soldering.

MTBF/FIT estimates

The purpose of this qualification testing is to determine the life of a product and show conditions under which the rates were derived.

Material content

TI bases its material content information on information provided by third-party suppliers. TI takes reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and its suppliers may consider certain information proprietary, and thus may not be able make certain information available for release. The material content information is provided by TI “as is.”

Qualification summary

Quality and reliability are built into TI’s culture, with the goal of providing customers high-quality products. TI develops its semiconductor technologies with a minimum goal of fewer than 50 failures in time (FIT) at 100,000 power-on hours at a 105°C junction temperature. TI builds simulations, accelerated testing and robustness evaluations into its product development process. During the product development process, TI carefully assesses silicon process reliability, package reliability and silicon/package interaction.

Ongoing reliability monitoring

The ORM program involves collecting environmental reliability stress data on representative sets of devices, processes and packages. The results from the ORM program are updated quarterly in this report.