Home  >  Quality & reliability  >  Quality, reliability & packaging data download

Quality, reliability & packaging data download

DAC5652MPFBREP ACTIVE

By using this tool to “search” or “download”, you agree to TI’s terms of use, privacy policy (including cookie policy), and important notice.

Search more parts

Filter between the data types to view or download

Quality data will change based on assembly site

Download .xls Download PDF

Rating

HiRel Enhanced Product
RoHS Yes
REACH Yes
Device Marking DAC5652EP
Lead finish/Ball material NiPdAu
MSL rating/Peak reflow Level-2-260C-1 YEAR

MTBF/FIT estimates

MTBF/FIT MTBF/FIT supporting data
MTBF FIT Usage temp (°C) Conf level (%) Activation energy (eV) Test temp (°C) Test duration (hours) Sample size Fails Additional comments
1.38x109 0.7 55 60 0.7 125 1000 16105 0 —

Material content

Homogeneous material level Component level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys
Iron
7439-89-6
0.000002
0.000177
2
0.000001
0
Magnesium and Its Alloys
Magnesium
7439-95-4
0.000001
0.000089
1
0.000001
0
Other Nonferrous Metals and Alloys
Beryllium
7440-41-7
0.000001
0.000089
1
0.000001
0
Other Nonferrous Metals and Alloys
Calcium
7440-70-2
0.000003
0.000266
3
0.000002
0
Other Nonferrous Metals and Alloys
Yttrium
7440-65-5
0.000008
0.000709
7
0.000006
0
Precious Metals
Gold
7440-57-5
1.129109
99.997609
999976
0.788664
7887
Precious Metals
Silver
7440-22-4
0.000012
0.001063
11
0.000008
0
Sub-total
— —
1.129136
100
1000000
0.788683
7887
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.665205
69.999989
700000
0.464635
4646
Thermoplastics
Epoxy
85954-11-6
0.285088
30.000011
300000
0.199129
1991
Sub-total
— —
0.950293
100
1000000
0.663764
6638
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
52.608015
97.224201
972242
36.745849
367458
Copper and Its Alloys
Iron
7439-89-6
1.35275
2.500000
25000
0.944874
9449
Copper and Its Alloys
Phosphorus
7723-14-0
0.064932
0.120000
1200
0.045354
454
Other Nonferrous Metals and Alloys
Lead
7439-92-1
0.003138
0.005799
58
0.002192
22
Zinc and Its Alloys
Zinc
7440-66-6
0.081165
0.150000
1500
0.056692
567
Sub-total
— —
54.110000
100
1000000
37.794961
377950
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
0.627792
95.120000
951200
0.438503
4385
Precious Metals
Gold
7440-57-5
0.005148
0.780000
7800
0.003596
36
Precious Metals
Palladium
7440-05-3
0.02706
4.100000
41000
0.018901
189
Sub-total
— —
0.660000
100
1000000
0.460999
4610
Mold Compound
Other Inorganic Materials
Fused Silica
60676-86-0
69.31604
84.340000
843400
48.416134
484161
Other Nonferrous Metals and Alloys
Metal Hydroxide
Trade Secret
4.109322
5.000000
50000
2.870295
28703
Other Organic Materials
Carbon Black
1333-86-4
0.139717
0.170000
1700
0.097590
976
Thermoplastics
Epoxy
85954-11-6
8.621357
10.490000
104900
6.021879
60219
Sub-total
— —
82.186436
100
1000000
57.405898
574059
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
4.131369
100.000000
1000000
2.885695
28857
Sub-total
— —
4.131369
100
1000000
2.885695
28857
Total
— —
143.167234
— —
100
1000000

Qualification summary

Stress Reference Min lot qty SS / lot Condition Duration Result
HTOL JESD22-A108 3 77 Life test, 125C 1000 hours Pass
HTSL JESD22-A103 3 25 High temp storage bake 150C 1000 hours Pass
AC/UHAST JESD22-A102/JESD22-A118 3 25 Autoclave 121C or unbiased HAST 130C / 85% RH 96 hours Pass
THB/HAST JESD22-A101/JESD22-A110 3 25 THB 85C/85%RH or HAST 130C/110C/85%RH 1000 hours or 96 hours Pass
TC JESD22-A104 3 25 Temperature cycle -65/150C 500 cycles Pass
SD J-STD-002 3 22 Per specification >95% lead coverage Pass
HBM JS-001 1 3 ESD - HBM Classification See data sheet
CDM JESD22-C101 1 3 ESD - CDM Classification See data sheet
LU JESD78 1 3 Latch-up Per JESD78 Pass
MSL J-STD-020 — — Per J-STD-020 Classification See data sheet

Ongoing reliability monitoring

FAB process reliability data
Fab Process Reliability Test Cumulative Sample Size Disposition
180nm CMOS Life test 125C, 1000 Hours or Equivalent JEDEC Condition 10040 Pass
Assembly process reliability data
Package Family Reliability Test Rolling Year (4Q2025 - 3Q2026) Sample Size Cumulative Sample Size Disposition
QFP (without Thermal Pad) Biased HAST 130C/85%RH, 96 Hours or Equivalent JEDEC Condition 1767 13881 Pass
QFP (without Thermal Pad) High temp storage bake 150C, 1000 Hours or Equivalent JEDEC Condition 869 25254 Pass
QFP (without Thermal Pad) Temperature cycle -65/150C, 500 Hours or Equivalent JEDEC Condition 3234 47554 Pass
QFP (without Thermal Pad) Unbiased HAST 130C/85% RH, 96 Hours or Equivalent JEDEC Condition 1771 35956 Pass

Additional resources

General quality guidelines

Certifications

Conflict minerals specialized disclosure report

For additional information, please contact TI customer support center.

Close

Data-type definitions

RoHS

TI products are designated as “RoHS Compliant” when designated RoHS = Yes, or RoHS = Exempt, to comply with EU Directive 2011/65/EU (entered July 21, 2011) and the amended Directive (EU) 2015/863 (effective July 22, 2019) for Restriction of the Use of Hazardous Substances (“RoHS”).

To the best of TI’s knowledge, TI products that are declared as RoHS Compliant

• Do not contain restricted substances above the RoHS maximum allowed threshold values,

OR

• Where applicable, may be subject to one of the RoHS Annex III exemptions for lead (Pb), as documented in "TI RoHS Statement" for more details.

REACH

Yes: Fully compliant to the European Union (EU) RoHS, no exemption required.

Affected: Only used for Regulation for Registration, Evaluation, Authorization and Restriction of Chemicals (REACH) substance of very high concern (SVHC) substances when contained above the threshold. REACH SVHCs are not restricted from use, but if contained above the threshold, further information must be available.

No: Not compliant to EU RoHS.

Please see the "TI REACH Statement" for more details.

Device Marking

Package top marking

Lead finish/Ball material

Lead finish and solder-ball composition

MSL rating/Peak reflow

Moisture sensitivity level (MSL) is a Joint Electron Device Engineering Council (JEDEC) industry standard classification that defines the length of time products can be safely exposed to an ambient environment before high-temperature reflow soldering.

MTBF/FIT estimates

The purpose of this qualification testing is to determine the life of a product and show conditions under which the rates were derived.

Material content

TI bases its material content information on information provided by third-party suppliers. TI takes reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and its suppliers may consider certain information proprietary, and thus may not be able make certain information available for release. The material content information is provided by TI “as is.”

Qualification summary

Quality and reliability are built into TI’s culture, with the goal of providing customers high-quality products. TI develops its semiconductor technologies with a minimum goal of fewer than 50 failures in time (FIT) at 100,000 power-on hours at a 105°C junction temperature. TI builds simulations, accelerated testing and robustness evaluations into its product development process. During the product development process, TI carefully assesses silicon process reliability, package reliability and silicon/package interaction.

Ongoing reliability monitoring

The ORM program involves collecting environmental reliability stress data on representative sets of devices, processes and packages. The results from the ORM program are updated quarterly in this report.