Home  >  Quality & reliability  >  Quality, reliability & packaging data download

Quality, reliability & packaging data download

INA149AMDREP ACTIVE

By using this tool to “search” or “download”, you agree to TI’s terms of use, privacy policy (including cookie policy), and important notice.

Search more parts

Filter between the data types to view or download

Quality data will change based on assembly site

Download .xls Download PDF

Rating

HiRel Enhanced Product
RoHS Yes
REACH Yes
Device Marking INA, 149AM
Lead finish/Ball material NiPdAu
MSL rating/Peak reflow Level-2-260C-1 YEAR

MTBF/FIT estimates

MTBF/FIT MTBF/FIT supporting data
MTBF FIT Usage temp (°C) Conf level (%) Activation energy (eV) Test temp (°C) Test duration (hours) Sample size Fails Additional comments
1.58x109 0.6 55 60 0.7 125 1000 40590 1 —

Material content

Homogeneous material level Component level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Precious Metals
Gold
7440-57-5
0.070481
99.998581
999986
0.063237
632
Precious Metals
Silver
7440-22-4
0.000001
0.001419
14
0.000001
0
Sub-total
— —
0.070482
100
1000000
0.063238
632
Die Attach Adhesive
Other Inorganic Materials
Silica
7631-86-9
0.009178
2.000048
20000
0.008235
82
Precious Metals
Silver
7440-22-4
0.316633
68.999911
689999
0.284088
2841
Thermoplastics
Epoxy
85954-11-6
0.133078
29.000041
290000
0.119400
1194
Sub-total
— —
0.458889
100
1000000
0.411723
4117
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
49.93
99.860000
998600
44.798026
447980
Copper and Its Alloys
Iron
7439-89-6
0.05
0.100000
1000
0.044861
449
Copper and Its Alloys
Phosphorus
7723-14-0
0.02
0.040000
400
0.017944
179
Sub-total
— —
50.00
100
1000000
44.860832
448608
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
0.38048
95.120000
951200
0.341373
3414
Precious Metals
Gold
7440-57-5
0.00312
0.780000
7800
0.002799
28
Precious Metals
Palladium
7440-05-3
0.0164
4.100000
41000
0.014714
147
Sub-total
— —
0.40000
100
1000000
0.358887
3589
Mold Compound
Other Inorganic Materials
Fused Silica
60676-86-0
50.761116
85.999999
860000
45.543717
455437
Other Organic Materials
Carbon Black
1333-86-4
0.177074
0.300001
3000
0.158874
1589
Other Organic Materials
Organic Phosphorus
1330-78-5
0.324635
0.550000
5500
0.291268
2913
Thermoplastics
Epoxy
85954-11-6
7.761729
13.150000
131500
6.963952
69640
Sub-total
— —
59.024554
100
1000000
52.957811
529578
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
1.501878
100.000000
1000000
1.347510
13475
Sub-total
— —
1.501878
100
1000000
1.347510
13475
Total
— —
111.455803
— —
100
1000000

Qualification summary

Stress Reference Min lot qty SS / lot Condition Duration Result
HTOL JESD22-A108 3 77 Life test, 125C 1000 hours Pass
HTSL JESD22-A103 3 25 High temp storage bake 150C 1000 hours Pass
AC/UHAST JESD22-A102/JESD22-A118 3 25 Autoclave 121C or unbiased HAST 130C / 85% RH 96 hours Pass
THB/HAST JESD22-A101/JESD22-A110 3 25 THB 85C/85%RH or HAST 130C/110C/85%RH 1000 hours or 96 hours Pass
TC JESD22-A104 3 25 Temperature cycle -65/150C 500 cycles Pass
SD J-STD-002 3 22 Per specification >95% lead coverage Pass
HBM JS-001 1 3 ESD - HBM Classification See data sheet
CDM JESD22-C101 1 3 ESD - CDM Classification See data sheet
LU JESD78 1 3 Latch-up Per JESD78 Pass
MSL J-STD-020 — — Per J-STD-020 Classification See data sheet

Ongoing reliability monitoring

FAB process reliability data
Fab Process Reliability Test Cumulative Sample Size Disposition
High-Speed BICMOS Life test 125C, 1000 Hours or Equivalent JEDEC Condition 35969 Pass
Assembly process reliability data
Package Family Reliability Test Rolling Year (4Q2025 - 3Q2026) Sample Size Cumulative Sample Size Disposition
SOIC Biased HAST 130C/85%RH, 96 Hours or Equivalent JEDEC Condition 5061 85659 Pass
SOIC High temp storage bake 150C, 1000 Hours or Equivalent JEDEC Condition 5627 75195 Pass
SOIC Temperature cycle -65/150C, 500 Hours or Equivalent JEDEC Condition 13223 189952 Pass
SOIC Unbiased HAST 130C/85% RH, 96 Hours or Equivalent JEDEC Condition 7777 139298 Pass

Additional resources

General quality guidelines

Certifications

Conflict minerals specialized disclosure report

For additional information, please contact TI customer support center.

Close

Data-type definitions

RoHS

TI products are designated as “RoHS Compliant” when designated RoHS = Yes, or RoHS = Exempt, to comply with EU Directive 2011/65/EU (entered July 21, 2011) and the amended Directive (EU) 2015/863 (effective July 22, 2019) for Restriction of the Use of Hazardous Substances (“RoHS”).

To the best of TI’s knowledge, TI products that are declared as RoHS Compliant

• Do not contain restricted substances above the RoHS maximum allowed threshold values,

OR

• Where applicable, may be subject to one of the RoHS Annex III exemptions for lead (Pb), as documented in "TI RoHS Statement" for more details.

REACH

Yes: Fully compliant to the European Union (EU) RoHS, no exemption required.

Affected: Only used for Regulation for Registration, Evaluation, Authorization and Restriction of Chemicals (REACH) substance of very high concern (SVHC) substances when contained above the threshold. REACH SVHCs are not restricted from use, but if contained above the threshold, further information must be available.

No: Not compliant to EU RoHS.

Please see the "TI REACH Statement" for more details.

Device Marking

Package top marking

Lead finish/Ball material

Lead finish and solder-ball composition

MSL rating/Peak reflow

Moisture sensitivity level (MSL) is a Joint Electron Device Engineering Council (JEDEC) industry standard classification that defines the length of time products can be safely exposed to an ambient environment before high-temperature reflow soldering.

MTBF/FIT estimates

The purpose of this qualification testing is to determine the life of a product and show conditions under which the rates were derived.

Material content

TI bases its material content information on information provided by third-party suppliers. TI takes reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and its suppliers may consider certain information proprietary, and thus may not be able make certain information available for release. The material content information is provided by TI “as is.”

Qualification summary

Quality and reliability are built into TI’s culture, with the goal of providing customers high-quality products. TI develops its semiconductor technologies with a minimum goal of fewer than 50 failures in time (FIT) at 100,000 power-on hours at a 105°C junction temperature. TI builds simulations, accelerated testing and robustness evaluations into its product development process. During the product development process, TI carefully assesses silicon process reliability, package reliability and silicon/package interaction.

Ongoing reliability monitoring

The ORM program involves collecting environmental reliability stress data on representative sets of devices, processes and packages. The results from the ORM program are updated quarterly in this report.