Home  >  Quality & reliability  >  Quality, reliability & packaging data download

Quality, reliability & packaging data download

INA151CDDFR ACTIVE

By using this tool to “search” or “download”, you agree to TI’s terms of use, privacy policy (including cookie policy), and important notice.

Search more parts

Filter between the data types to view or download

Quality data will change based on assembly site

Download .xls Download PDF

Rating

Catalog
RoHS Yes
REACH Yes
Device Marking I151C
Lead finish/Ball material NiPdAu
MSL rating/Peak reflow Level-1-260C-UNLIM

MTBF/FIT estimates

MTBF/FIT MTBF/FIT supporting data
MTBF FIT Usage temp (°C) Conf level (%) Activation energy (eV) Test temp (°C) Test duration (hours) Sample size Fails Additional comments
4.01x108 2.5 55 60 0.7 125 1000 4678 0 —

Material content

Homogeneous material level Component level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.009871
96.547340
965473
0.042134
421
Not Categorized
Proprietary Materials
—
0.000001
0.009781
98
0.000004
0
Precious Metals
Gold
7440-57-5
0.00006
0.586854
5869
0.000256
3
Precious Metals
Palladium
7440-05-3
0.000292
2.856025
28560
0.001246
12
Sub-total
— —
0.010224
100
1000000
0.043641
436
Die Attach Adhesive
Other Inorganic Materials
Silica
7631-86-9
0.037645
44.999761
449998
0.160687
1607
Other Plastics and Rubber
Imidazole Derivative
288-32-4
0.000837
1.000526
10005
0.003573
36
Thermoplastics
Epoxy
85954-11-6
0.045174
53.999713
539997
0.192824
1928
Sub-total
— —
0.083656
100
1000000
0.357084
3571
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
16.12971
97.050000
970500
68.849298
688493
Copper and Its Alloys
Iron
7439-89-6
0.43212
2.600000
26000
1.844494
18445
Copper and Its Alloys
Phosphorus
7723-14-0
0.02493
0.150000
1500
0.106413
1064
Zinc and Its Alloys
Zinc
7440-66-6
0.03324
0.200000
2000
0.141884
1419
Sub-total
— —
16.62000
100
1000000
70.942090
709421
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
0.057072
95.120000
951200
0.243611
2436
Precious Metals
Gold
7440-57-5
0.000468
0.780000
7800
0.001998
20
Precious Metals
Palladium
7440-05-3
0.00246
4.100000
41000
0.010500
105
Sub-total
— —
0.060000
100
1000000
0.256109
2561
Mold Compound
Other Inorganic Materials
Fused Silica
60676-86-0
5.50776
88.000003
880000
23.509748
235097
Other Organic Materials
Carbon Black
1333-86-4
0.018776
0.299993
3000
0.080145
801
Other Organic Materials
Chlorine
7782-50-5
0.000063
0.001007
10
0.000269
3
Thermoplastics
Epoxy
85954-11-6
0.732219
11.698998
116990
3.125460
31255
Sub-total
— —
6.258818
100
1000000
26.715622
267156
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
0.394861
100.000000
1000000
1.685455
16855
Sub-total
— —
0.394861
100
1000000
1.685455
16855
Total
— —
23.427559
— —
100
1000000

Qualification summary

Stress Reference Min lot qty SS / lot Condition Duration Result Notes
HTOL JESD22-A108 3 77 Life test, 125C 1000 hours Pass Or equivalent JEDEC condition
HTSL JESD22-A103 3 25 High temp storage bake, 150C 1000 hours Pass Or equivalent JEDEC condition
AC/UHAST JESD22-A102/JESD22-A118 3 25 Unbiased HAST 130C / 85% RH 96 hours Pass Or equivalent JEDEC condition
THB/HAST JESD22-A101/JESD22-A110 3 25 HAST 130C/85%RH 96 hours Pass Or equivalent JEDEC condition
TC JESD22-A104 3 25 Temperature cycle -65/150C 500 cycles Pass Or equivalent JEDEC condition
SD J-STD-002 3 22 Per specification >95% lead coverage Pass —
HBM JS-001 1 3 ESD - HBM Classification See data sheet —
CDM JS-002 1 3 ESD - CDM Classification See data sheet —
LU JESD78 1 3 Latch-up Per JESD78 Pass As applicable per JESD78
MSL J-STD-020 — — Per J-STD-020 Classification See data sheet —

Ongoing reliability monitoring

FAB process reliability data
Fab Process Reliability Test Rolling Year (4Q2025 - 3Q2026) Sample Size Cumulative Sample Size Disposition
Power BICMOS High temperature gate bias 150C, 1000 Hours or Equivalent JEDEC Condition 924 924 Pass
Power BICMOS High temperature reverse bias 125C, 1000 Hours or Equivalent JEDEC Condition 1386 1386 Pass
Power BICMOS Life test 125C, 1000 Hours or Equivalent JEDEC Condition 28135 458306 Pass
Assembly process reliability data
Package Family Reliability Test Rolling Year (4Q2025 - 3Q2026) Sample Size Cumulative Sample Size Disposition
SOP/SOT Biased HAST 130C/85%RH, 96 Hours or Equivalent JEDEC Condition 6691 118821 Pass
SOP/SOT High temp storage bake 150C, 1000 Hours or Equivalent JEDEC Condition 4501 92225 Pass
SOP/SOT Temperature cycle -65/150C, 500 Hours or Equivalent JEDEC Condition 11931 222678 Pass
SOP/SOT Unbiased HAST 130C/85% RH, 96 Hours or Equivalent JEDEC Condition 8091 177857 Pass

Additional resources

General quality guidelines

Certifications

Conflict minerals specialized disclosure report

For additional information, please contact TI customer support center.

Close

Data-type definitions

RoHS

TI products are designated as “RoHS Compliant” when designated RoHS = Yes, or RoHS = Exempt, to comply with EU Directive 2011/65/EU (entered July 21, 2011) and the amended Directive (EU) 2015/863 (effective July 22, 2019) for Restriction of the Use of Hazardous Substances (“RoHS”).

To the best of TI’s knowledge, TI products that are declared as RoHS Compliant

• Do not contain restricted substances above the RoHS maximum allowed threshold values,

OR

• Where applicable, may be subject to one of the RoHS Annex III exemptions for lead (Pb), as documented in "TI RoHS Statement" for more details.

REACH

Yes: Fully compliant to the European Union (EU) RoHS, no exemption required.

Affected: Only used for Regulation for Registration, Evaluation, Authorization and Restriction of Chemicals (REACH) substance of very high concern (SVHC) substances when contained above the threshold. REACH SVHCs are not restricted from use, but if contained above the threshold, further information must be available.

No: Not compliant to EU RoHS.

Please see the "TI REACH Statement" for more details.

Device Marking

Package top marking

Lead finish/Ball material

Lead finish and solder-ball composition

MSL rating/Peak reflow

Moisture sensitivity level (MSL) is a Joint Electron Device Engineering Council (JEDEC) industry standard classification that defines the length of time products can be safely exposed to an ambient environment before high-temperature reflow soldering.

MTBF/FIT estimates

The purpose of this qualification testing is to determine the life of a product and show conditions under which the rates were derived.

Material content

TI bases its material content information on information provided by third-party suppliers. TI takes reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and its suppliers may consider certain information proprietary, and thus may not be able make certain information available for release. The material content information is provided by TI “as is.”

Qualification summary

Quality and reliability are built into TI’s culture, with the goal of providing customers high-quality products. TI develops its semiconductor technologies with a minimum goal of fewer than 50 failures in time (FIT) at 100,000 power-on hours at a 105°C junction temperature. TI builds simulations, accelerated testing and robustness evaluations into its product development process. During the product development process, TI carefully assesses silicon process reliability, package reliability and silicon/package interaction.

Ongoing reliability monitoring

The ORM program involves collecting environmental reliability stress data on representative sets of devices, processes and packages. The results from the ORM program are updated quarterly in this report.