Home  >  Quality & reliability  >  Quality, reliability & packaging data download

Quality, reliability & packaging data download

INA211CIRSWRG4 ACTIVE

By using this tool to “search” or “download”, you agree to TI’s terms of use, privacy policy (including cookie policy), and important notice.

Search more parts

Filter between the data types to view or download

Quality data will change based on assembly site

Download .xls Download PDF

Rating

Catalog
RoHS Yes
REACH Yes
Device Marking 16U
Lead finish/Ball material NiPdAu
MSL rating/Peak reflow Level-1-260C-UNLIM

MTBF/FIT estimates

MTBF/FIT MTBF/FIT supporting data
MTBF FIT Usage temp (°C) Conf level (%) Activation energy (eV) Test temp (°C) Test duration (hours) Sample size Fails Additional comments
6.16x109 0.2 55 60 0.7 125 1000 71906 0 —

Material content

Homogeneous material level Component level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.007649
97.538893
975389
0.163653
1637
Not Categorized
Proprietary Materials
—
0.000001
0.012752
128
0.000021
0
Precious Metals
Gold
7440-57-5
0.000004
0.051007
510
0.000086
1
Precious Metals
Palladium
7440-05-3
0.000188
2.397348
23973
0.004022
40
Sub-total
— —
0.007842
100
1000000
0.167782
1678
Die Attach Adhesive
Other Inorganic Materials
Silica
7631-86-9
0.032816
45.000274
450003
0.702108
7021
Thermoplastics
Epoxy
85954-11-6
0.040108
54.999726
549997
0.858123
8581
Sub-total
— —
0.072924
100
1000000
1.560231
15602
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
3.224354
97.707697
977077
68.986017
689860
Copper and Its Alloys
Iron
7439-89-6
0.07062
2.140000
21400
1.510936
15109
Copper and Its Alloys
Phosphorus
7723-14-0
0.001023
0.031000
310
0.021887
219
Other Nonferrous Metals and Alloys
Lead
7439-92-1
0.00001
0.000303
3
0.000214
2
Zinc and Its Alloys
Zinc
7440-66-6
0.003993
0.121000
1210
0.085431
854
Sub-total
— —
3.300000
100
1000000
70.604486
706045
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
0.09512
95.120000
951200
2.035121
20351
Precious Metals
Gold
7440-57-5
0.00078
0.780000
7800
0.016688
167
Precious Metals
Palladium
7440-05-3
0.0041
4.100000
41000
0.087721
877
Sub-total
— —
0.10000
100
1000000
2.139530
21395
Mold Compound
Other Inorganic Materials
Fused Silica
60676-86-0
0.860664
88.000025
880000
18.414163
184142
Other Organic Materials
Carbon Black
1333-86-4
0.002934
0.299992
3000
0.062774
628
Other Organic Materials
Chlorine
7782-50-5
0.00001
0.001022
10
0.000214
2
Thermoplastics
Epoxy
85954-11-6
0.114419
11.698961
116990
2.448029
24480
Sub-total
— —
0.978027
100
1000000
20.925180
209252
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
0.215131
100.000000
1000000
4.602792
46028
Sub-total
— —
0.215131
100
1000000
4.602792
46028
Total
— —
4.673924
— —
100
1000000

Qualification summary

No results found

Ongoing reliability monitoring

FAB process reliability data
Fab Process Reliability Test Rolling Year (4Q2025 - 3Q2026) Sample Size Cumulative Sample Size Disposition
High-Precision CMOS Life test 125C, 1000 Hours or Equivalent JEDEC Condition 2926 64424 Pass
Assembly process reliability data
Package Family Reliability Test Rolling Year (4Q2025 - 3Q2026) Sample Size Cumulative Sample Size Disposition
QFN Biased HAST 130C/85%RH, 96 Hours or Equivalent JEDEC Condition 16668 177751 Pass
QFN High temp storage bake 150C, 1000 Hours or Equivalent JEDEC Condition 13937 166805 Pass
QFN Temperature cycle -65/150C, 500 Hours or Equivalent JEDEC Condition 39518 434585 Pass
QFN Unbiased HAST 130C/85% RH, 96 Hours or Equivalent JEDEC Condition 21168 308384 Pass

Additional resources

General quality guidelines

Certifications

Conflict minerals specialized disclosure report

For additional information, please contact TI customer support center.

Close

Data-type definitions

RoHS

TI products are designated as “RoHS Compliant” when designated RoHS = Yes, or RoHS = Exempt, to comply with EU Directive 2011/65/EU (entered July 21, 2011) and the amended Directive (EU) 2015/863 (effective July 22, 2019) for Restriction of the Use of Hazardous Substances (“RoHS”).

To the best of TI’s knowledge, TI products that are declared as RoHS Compliant

• Do not contain restricted substances above the RoHS maximum allowed threshold values,

OR

• Where applicable, may be subject to one of the RoHS Annex III exemptions for lead (Pb), as documented in "TI RoHS Statement" for more details.

REACH

Yes: Fully compliant to the European Union (EU) RoHS, no exemption required.

Affected: Only used for Regulation for Registration, Evaluation, Authorization and Restriction of Chemicals (REACH) substance of very high concern (SVHC) substances when contained above the threshold. REACH SVHCs are not restricted from use, but if contained above the threshold, further information must be available.

No: Not compliant to EU RoHS.

Please see the "TI REACH Statement" for more details.

Device Marking

Package top marking

Lead finish/Ball material

Lead finish and solder-ball composition

MSL rating/Peak reflow

Moisture sensitivity level (MSL) is a Joint Electron Device Engineering Council (JEDEC) industry standard classification that defines the length of time products can be safely exposed to an ambient environment before high-temperature reflow soldering.

MTBF/FIT estimates

The purpose of this qualification testing is to determine the life of a product and show conditions under which the rates were derived.

Material content

TI bases its material content information on information provided by third-party suppliers. TI takes reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and its suppliers may consider certain information proprietary, and thus may not be able make certain information available for release. The material content information is provided by TI “as is.”

Qualification summary

Quality and reliability are built into TI’s culture, with the goal of providing customers high-quality products. TI develops its semiconductor technologies with a minimum goal of fewer than 50 failures in time (FIT) at 100,000 power-on hours at a 105°C junction temperature. TI builds simulations, accelerated testing and robustness evaluations into its product development process. During the product development process, TI carefully assesses silicon process reliability, package reliability and silicon/package interaction.

Ongoing reliability monitoring

The ORM program involves collecting environmental reliability stress data on representative sets of devices, processes and packages. The results from the ORM program are updated quarterly in this report.