Home  >  Quality & reliability  >  Quality, reliability & packaging data download

Quality, reliability & packaging data download

SN74LVC2G00WDCTREP ACTIVE

By using this tool to “search” or “download”, you agree to TI’s terms of use, privacy policy (including cookie policy), and important notice.

Search more parts

Filter between the data types to view or download

Quality data will change based on assembly site

Download .xls Download PDF

Rating

HiRel Enhanced Product
RoHS Yes
REACH Yes
Device Marking COO, Z
Lead finish/Ball material NiPdAu
MSL rating/Peak reflow Level-1-260C-UNLIM

MTBF/FIT estimates

MTBF/FIT MTBF/FIT supporting data
MTBF FIT Usage temp (°C) Conf level (%) Activation energy (eV) Test temp (°C) Test duration (hours) Sample size Fails Additional comments
2.21x109 0.5 55 60 0.7 125 1000 25789 0 —

Material content

Homogeneous material level Component level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Other Nonferrous Metals and Alloys
Indium
7440-74-6
0.000001
0.002188
22
0.000002
0
Precious Metals
Gold
7440-57-5
0.0457
99.995624
999956
0.072650
726
Precious Metals
Silver
7440-22-4
0.000001
0.002188
22
0.000002
0
Sub-total
— —
0.045702
100
1000000
0.072653
727
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.053037
65.000306
650003
0.084314
843
Thermoplastics
Epoxy
85954-11-6
0.028558
34.999694
349997
0.045399
454
Sub-total
— —
0.081595
100
1000000
0.129713
1297
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
43.499718
97.533000
975330
69.152154
691522
Copper and Its Alloys
Iron
7439-89-6
1.033382
2.317000
23170
1.642783
16428
Copper and Its Alloys
Phosphorus
7723-14-0
0.01115
0.025000
250
0.017725
177
Zinc and Its Alloys
Zinc
7440-66-6
0.05575
0.125000
1250
0.088627
886
Sub-total
— —
44.600000
100
1000000
70.901289
709013
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
0.180728
95.120000
951200
0.287306
2873
Precious Metals
Gold
7440-57-5
0.001482
0.780000
7800
0.002356
24
Precious Metals
Palladium
7440-05-3
0.00779
4.100000
41000
0.012384
124
Sub-total
— —
0.190000
100
1000000
0.302046
3020
Mold Compound
Other Inorganic Materials
Fused Silica
60676-86-0
15.0018
84.999997
850000
23.848587
238486
Other Organic Materials
Carbon Black
1333-86-4
0.052948
0.300003
3000
0.084172
842
Thermoplastics
Epoxy
85954-11-6
2.594429
14.700000
147000
4.124403
41244
Sub-total
— —
17.649177
100
1000000
28.057161
280572
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
0.337883
100.000000
1000000
0.537138
5371
Sub-total
— —
0.337883
100
1000000
0.537138
5371
Total
— —
62.904357
— —
100
1000000

Qualification summary

Stress Reference Min lot qty SS / lot Condition Duration Result
HTOL JESD22-A108 3 77 Life test, 125C 1000 hours Pass
HTSL JESD22-A103 3 25 High temp storage bake 150C 1000 hours Pass
AC/UHAST JESD22-A102/JESD22-A118 3 25 Autoclave 121C or unbiased HAST 130C / 85% RH 96 hours Pass
THB/HAST JESD22-A101/JESD22-A110 3 25 THB 85C/85%RH or HAST 130C/110C/85%RH 1000 hours or 96 hours Pass
TC JESD22-A104 3 25 Temperature cycle -65/150C 500 cycles Pass
SD J-STD-002 3 22 Per specification >95% lead coverage Pass
HBM JS-001 1 3 ESD - HBM Classification See data sheet
CDM JESD22-C101 1 3 ESD - CDM Classification See data sheet
LU JESD78 1 3 Latch-up Per JESD78 Pass
MSL J-STD-020 — — Per J-STD-020 Classification See data sheet

Ongoing reliability monitoring

FAB process reliability data
Fab Process Reliability Test Rolling Year (4Q2025 - 3Q2026) Sample Size Cumulative Sample Size Disposition
CMOS Life test 125C, 1000 Hours or Equivalent JEDEC Condition 1232 54768 Pass
Assembly process reliability data
Package Family Reliability Test Rolling Year (4Q2025 - 3Q2026) Sample Size Cumulative Sample Size Disposition
SSOP Biased HAST 130C/85%RH, 96 Hours or Equivalent JEDEC Condition 1925 12172 Pass
SSOP High temp storage bake 150C, 1000 Hours or Equivalent JEDEC Condition 951 13980 Pass
SSOP Temperature cycle -65/150C, 500 Hours or Equivalent JEDEC Condition 2233 32468 Pass
SSOP Unbiased HAST 130C/85% RH, 96 Hours or Equivalent JEDEC Condition 1540 23057 Pass

Additional resources

General quality guidelines

Certifications

Conflict minerals specialized disclosure report

For additional information, please contact TI customer support center.

Close

Data-type definitions

RoHS

TI products are designated as “RoHS Compliant” when designated RoHS = Yes, or RoHS = Exempt, to comply with EU Directive 2011/65/EU (entered July 21, 2011) and the amended Directive (EU) 2015/863 (effective July 22, 2019) for Restriction of the Use of Hazardous Substances (“RoHS”).

To the best of TI’s knowledge, TI products that are declared as RoHS Compliant

• Do not contain restricted substances above the RoHS maximum allowed threshold values,

OR

• Where applicable, may be subject to one of the RoHS Annex III exemptions for lead (Pb), as documented in "TI RoHS Statement" for more details.

REACH

Yes: Fully compliant to the European Union (EU) RoHS, no exemption required.

Affected: Only used for Regulation for Registration, Evaluation, Authorization and Restriction of Chemicals (REACH) substance of very high concern (SVHC) substances when contained above the threshold. REACH SVHCs are not restricted from use, but if contained above the threshold, further information must be available.

No: Not compliant to EU RoHS.

Please see the "TI REACH Statement" for more details.

Device Marking

Package top marking

Lead finish/Ball material

Lead finish and solder-ball composition

MSL rating/Peak reflow

Moisture sensitivity level (MSL) is a Joint Electron Device Engineering Council (JEDEC) industry standard classification that defines the length of time products can be safely exposed to an ambient environment before high-temperature reflow soldering.

MTBF/FIT estimates

The purpose of this qualification testing is to determine the life of a product and show conditions under which the rates were derived.

Material content

TI bases its material content information on information provided by third-party suppliers. TI takes reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and its suppliers may consider certain information proprietary, and thus may not be able make certain information available for release. The material content information is provided by TI “as is.”

Qualification summary

Quality and reliability are built into TI’s culture, with the goal of providing customers high-quality products. TI develops its semiconductor technologies with a minimum goal of fewer than 50 failures in time (FIT) at 100,000 power-on hours at a 105°C junction temperature. TI builds simulations, accelerated testing and robustness evaluations into its product development process. During the product development process, TI carefully assesses silicon process reliability, package reliability and silicon/package interaction.

Ongoing reliability monitoring

The ORM program involves collecting environmental reliability stress data on representative sets of devices, processes and packages. The results from the ORM program are updated quarterly in this report.