Home  >  Quality & reliability  >  Quality, reliability & packaging data download

Quality, reliability & packaging data download

TLE2425CLP ACTIVE

By using this tool to “search” or “download”, you agree to TI’s terms of use, privacy policy (including cookie policy), and important notice.

Search more parts

Filter between the data types to view or download

Quality data will change based on assembly site

Download .xls Download PDF

Rating

Automotive, Catalog
RoHS Yes
REACH Yes
Device Marking 2425C
Lead finish/Ball material Sn
MSL rating/Peak reflow Level-NC-NC-NC

MTBF/FIT estimates

MTBF/FIT MTBF/FIT supporting data
MTBF FIT Usage temp (°C) Conf level (%) Activation energy (eV) Test temp (°C) Test duration (hours) Sample size Fails Additional comments
1.08x108 9.3 55 60 0.7 125 1000 1262 0 —

Material content

Homogeneous material level Component level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Precious Metals
Gold
7440-57-5
0.051491
100.000000
1000000
0.025742
257
Sub-total
— —
0.051491
100
1000000
0.025742
257
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.537103
71.000009
710000
0.268518
2685
Thermoplastics
Epoxy
85954-11-6
0.21938
28.999991
290000
0.109677
1097
Sub-total
— —
0.756483
100
1000000
0.378195
3782
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
80.111661
99.852499
998525
40.050901
400509
Copper and Its Alloys
Iron
7439-89-6
0.08023
0.100000
1000
0.040110
401
Copper and Its Alloys
Phosphorus
7723-14-0
0.026075
0.032500
325
0.013036
130
Other Nonferrous Metals and Alloys
Lead
7439-92-1
0.012035
0.015001
150
0.006017
60
Sub-total
— —
80.230001
100
1000000
40.110064
401101
Lead Frame Plating
Other Nonferrous Metals and Alloys
Tin
7440-31-5
0.001
100.000000
1000000
0.000500
5
Sub-total
— —
0.001
100
1000000
0.000500
5
Mold Compound
Other Inorganic Materials
Fused Silica
60676-86-0
89.376999
76.850000
768500
44.683000
446830
Other Organic Materials
Carbon Black
1333-86-4
0.174451
0.150000
1500
0.087215
872
Other Organic Materials
Organic Phosphorus
1330-78-5
0.581503
0.500000
5000
0.290716
2907
Thermoplastics
Epoxy
85954-11-6
26.167631
22.500000
225000
13.082205
130822
Sub-total
— —
116.300584
100
1000000
58.143135
581431
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
2.685058
100.000000
1000000
1.342364
13424
Sub-total
— —
2.685058
100
1000000
1.342364
13424
Total
— —
200.024617
— —
100
1000000

Qualification summary

Stress Reference Min lot qty SS / lot Condition Duration Result Notes
HTOL JESD22-A108 3 77 Life test, 125C 1000 hours Pass Or equivalent JEDEC condition
HTSL JESD22-A103 3 25 High temp storage bake, 150C 1000 hours Pass Or equivalent JEDEC condition
AC/UHAST JESD22-A102/JESD22-A118 3 25 Unbiased HAST 130C / 85% RH 96 hours Pass Or equivalent JEDEC condition
THB/HAST JESD22-A101/JESD22-A110 3 25 HAST 130C/85%RH 96 hours Pass Or equivalent JEDEC condition
TC JESD22-A104 3 25 Temperature cycle -65/150C 500 cycles Pass Or equivalent JEDEC condition
SD J-STD-002 3 22 Per specification >95% lead coverage Pass —
HBM JS-001 1 3 ESD - HBM Classification See data sheet —
CDM JS-002 1 3 ESD - CDM Classification See data sheet —
LU JESD78 1 3 Latch-up Per JESD78 Pass As applicable per JESD78
MSL J-STD-020 — — Per J-STD-020 Classification See data sheet —

Ongoing reliability monitoring

FAB process reliability data
Fab Process Reliability Test Rolling Year (4Q2025 - 3Q2026) Sample Size Cumulative Sample Size Disposition
BIPOLAR Life test 125C, 1000 Hours or Equivalent JEDEC Condition 693 24846 Pass
Assembly process reliability data
Package Family Reliability Test Rolling Year (4Q2025 - 3Q2026) Sample Size Cumulative Sample Size Disposition
TO Biased HAST 130C/85%RH, 96 Hours or Equivalent JEDEC Condition 450 12857 Pass
TO High temp storage bake 150C, 1000 Hours or Equivalent JEDEC Condition 300 8354 Pass
TO Temperature cycle -65/150C, 500 Hours or Equivalent JEDEC Condition 1220 22582 Pass
TO Unbiased HAST 130C/85% RH, 96 Hours or Equivalent JEDEC Condition 471 18435 Pass

Additional resources

General quality guidelines

Certifications

Conflict minerals specialized disclosure report

For additional information, please contact TI customer support center.

Close

Data-type definitions

RoHS

TI products are designated as “RoHS Compliant” when designated RoHS = Yes, or RoHS = Exempt, to comply with EU Directive 2011/65/EU (entered July 21, 2011) and the amended Directive (EU) 2015/863 (effective July 22, 2019) for Restriction of the Use of Hazardous Substances (“RoHS”).

To the best of TI’s knowledge, TI products that are declared as RoHS Compliant

• Do not contain restricted substances above the RoHS maximum allowed threshold values,

OR

• Where applicable, may be subject to one of the RoHS Annex III exemptions for lead (Pb), as documented in "TI RoHS Statement" for more details.

REACH

Yes: Fully compliant to the European Union (EU) RoHS, no exemption required.

Affected: Only used for Regulation for Registration, Evaluation, Authorization and Restriction of Chemicals (REACH) substance of very high concern (SVHC) substances when contained above the threshold. REACH SVHCs are not restricted from use, but if contained above the threshold, further information must be available.

No: Not compliant to EU RoHS.

Please see the "TI REACH Statement" for more details.

Device Marking

Package top marking

Lead finish/Ball material

Lead finish and solder-ball composition

MSL rating/Peak reflow

Moisture sensitivity level (MSL) is a Joint Electron Device Engineering Council (JEDEC) industry standard classification that defines the length of time products can be safely exposed to an ambient environment before high-temperature reflow soldering.

MTBF/FIT estimates

The purpose of this qualification testing is to determine the life of a product and show conditions under which the rates were derived.

Material content

TI bases its material content information on information provided by third-party suppliers. TI takes reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and its suppliers may consider certain information proprietary, and thus may not be able make certain information available for release. The material content information is provided by TI “as is.”

Qualification summary

Quality and reliability are built into TI’s culture, with the goal of providing customers high-quality products. TI develops its semiconductor technologies with a minimum goal of fewer than 50 failures in time (FIT) at 100,000 power-on hours at a 105°C junction temperature. TI builds simulations, accelerated testing and robustness evaluations into its product development process. During the product development process, TI carefully assesses silicon process reliability, package reliability and silicon/package interaction.

Ongoing reliability monitoring

The ORM program involves collecting environmental reliability stress data on representative sets of devices, processes and packages. The results from the ORM program are updated quarterly in this report.