Home  >  Quality & reliability  >  Quality, reliability & packaging data download

Quality, reliability & packaging data download

TPS51116MPWPREP ACTIVE

By using this tool to “search” or “download”, you agree to TI’s terms of use, privacy policy (including cookie policy), and important notice.

Search more parts

Filter between the data types to view or download

Quality data will change based on assembly site

Download .xls Download PDF

Rating

HiRel Enhanced Product
RoHS Yes
REACH Yes
Device Marking 51116M
Lead finish/Ball material NiPdAu
MSL rating/Peak reflow Level-2-260C-1 YEAR

MTBF/FIT estimates

MTBF/FIT MTBF/FIT supporting data
MTBF FIT Usage temp (°C) Conf level (%) Activation energy (eV) Test temp (°C) Test duration (hours) Sample size Fails Additional comments
4.98x109 0.2 55 60 0.7 125 1000 58207 0 —

Material content

Homogeneous material level Component level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys
Iron
7439-89-6
0.000001
0.000152
2
0.000001
0
Other Nonferrous Metals and Alloys
Beryllium
7440-41-7
0.000001
0.000152
2
0.000001
0
Other Nonferrous Metals and Alloys
Calcium
7440-70-2
0.000002
0.000303
3
0.000003
0
Other Nonferrous Metals and Alloys
Yttrium
7440-65-5
0.000005
0.000758
8
0.000007
0
Precious Metals
Gold
7440-57-5
0.659554
99.997574
999976
0.872837
8728
Precious Metals
Silver
7440-22-4
0.000007
0.001061
11
0.000009
0
Sub-total
— —
0.659570
100
1000000
0.872858
8729
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.631695
84.999953
850000
0.835969
8360
Thermoplastics
Epoxy
85954-11-6
0.111476
15.000047
150000
0.147525
1475
Sub-total
— —
0.743171
100
1000000
0.983494
9835
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
27.85926
97.410000
974100
36.868248
368682
Copper and Its Alloys
Iron
7439-89-6
0.6864
2.400000
24000
0.908365
9084
Copper and Its Alloys
Phosphorus
7723-14-0
0.00858
0.030000
300
0.011355
114
Other Nonferrous Metals and Alloys
Lead
7439-92-1
0.00858
0.030000
300
0.011355
114
Other Nonferrous Metals and Alloys
Tin
7440-31-5
0.00858
0.030000
300
0.011355
114
Zinc and Its Alloys
Zinc
7440-66-6
0.0286
0.100000
1000
0.037849
378
Sub-total
— —
28.60000
100
1000000
37.848525
378485
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
0.437552
95.120000
951200
0.579045
5790
Precious Metals
Gold
7440-57-5
0.003588
0.780000
7800
0.004748
47
Precious Metals
Palladium
7440-05-3
0.01886
4.100000
41000
0.024959
250
Sub-total
— —
0.460000
100
1000000
0.608753
6088
Mold Compound
Other Inorganic Materials
Fused Silica
60676-86-0
36.592503
85.000001
850000
48.425604
484256
Other Nonferrous Metals and Alloys
Metal Oxide
Trade Secret
0.5166
1.200000
12000
0.683656
6837
Other Organic Materials
Carbon Black
1333-86-4
0.12915
0.300000
3000
0.170914
1709
Other Organic Materials
Organic Phosphorus
1330-78-5
0.12915
0.300000
3000
0.170914
1709
Other Plastics and Rubber
Silicone
218163-11-2
1.2915
3.000000
30000
1.709139
17091
Thermoplastics
Epoxy
85954-11-6
4.3911
10.199999
102000
5.811072
58111
Sub-total
— —
43.050003
100
1000000
56.971298
569713
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
2.051627
100.000000
1000000
2.715072
27151
Sub-total
— —
2.051627
100
1000000
2.715072
27151
Total
— —
75.564371
— —
100
1000000

Qualification summary

Stress Reference Min lot qty SS / lot Condition Duration Result
HTOL JESD22-A108 3 77 Life test, 125C 1000 hours Pass
HTSL JESD22-A103 3 25 High temp storage bake 150C 1000 hours Pass
AC/UHAST JESD22-A102/JESD22-A118 3 25 Autoclave 121C or unbiased HAST 130C / 85% RH 96 hours Pass
THB/HAST JESD22-A101/JESD22-A110 3 25 THB 85C/85%RH or HAST 130C/110C/85%RH 1000 hours or 96 hours Pass
TC JESD22-A104 3 25 Temperature cycle -65/150C 500 cycles Pass
SD J-STD-002 3 22 Per specification >95% lead coverage Pass
HBM JS-001 1 3 ESD - HBM Classification See data sheet
CDM JESD22-C101 1 3 ESD - CDM Classification See data sheet
LU JESD78 1 3 Latch-up Per JESD78 Pass
MSL J-STD-020 — — Per J-STD-020 Classification See data sheet

Ongoing reliability monitoring

FAB process reliability data
Fab Process Reliability Test Rolling Year (4Q2025 - 3Q2026) Sample Size Cumulative Sample Size Disposition
Power BICMOS High temperature gate bias 150C, 1000 Hours or Equivalent JEDEC Condition 924 924 Pass
Power BICMOS High temperature reverse bias 125C, 1000 Hours or Equivalent JEDEC Condition 1386 1386 Pass
Power BICMOS Life test 125C, 1000 Hours or Equivalent JEDEC Condition 28135 458152 Pass
Assembly process reliability data
Package Family Reliability Test Rolling Year (4Q2025 - 3Q2026) Sample Size Cumulative Sample Size Disposition
HTSSOP Biased HAST 130C/85%RH, 96 Hours or Equivalent JEDEC Condition 1848 49447 Pass
HTSSOP High temp storage bake 150C, 1000 Hours or Equivalent JEDEC Condition 2763 38871 Pass
HTSSOP Temperature cycle -65/150C, 500 Hours or Equivalent JEDEC Condition 7238 109642 Pass
HTSSOP Unbiased HAST 130C/85% RH, 96 Hours or Equivalent JEDEC Condition 3542 77298 Pass

Additional resources

General quality guidelines

Certifications

Conflict minerals specialized disclosure report

For additional information, please contact TI customer support center.

Close

Data-type definitions

RoHS

TI products are designated as “RoHS Compliant” when designated RoHS = Yes, or RoHS = Exempt, to comply with EU Directive 2011/65/EU (entered July 21, 2011) and the amended Directive (EU) 2015/863 (effective July 22, 2019) for Restriction of the Use of Hazardous Substances (“RoHS”).

To the best of TI’s knowledge, TI products that are declared as RoHS Compliant

• Do not contain restricted substances above the RoHS maximum allowed threshold values,

OR

• Where applicable, may be subject to one of the RoHS Annex III exemptions for lead (Pb), as documented in "TI RoHS Statement" for more details.

REACH

Yes: Fully compliant to the European Union (EU) RoHS, no exemption required.

Affected: Only used for Regulation for Registration, Evaluation, Authorization and Restriction of Chemicals (REACH) substance of very high concern (SVHC) substances when contained above the threshold. REACH SVHCs are not restricted from use, but if contained above the threshold, further information must be available.

No: Not compliant to EU RoHS.

Please see the "TI REACH Statement" for more details.

Device Marking

Package top marking

Lead finish/Ball material

Lead finish and solder-ball composition

MSL rating/Peak reflow

Moisture sensitivity level (MSL) is a Joint Electron Device Engineering Council (JEDEC) industry standard classification that defines the length of time products can be safely exposed to an ambient environment before high-temperature reflow soldering.

MTBF/FIT estimates

The purpose of this qualification testing is to determine the life of a product and show conditions under which the rates were derived.

Material content

TI bases its material content information on information provided by third-party suppliers. TI takes reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and its suppliers may consider certain information proprietary, and thus may not be able make certain information available for release. The material content information is provided by TI “as is.”

Qualification summary

Quality and reliability are built into TI’s culture, with the goal of providing customers high-quality products. TI develops its semiconductor technologies with a minimum goal of fewer than 50 failures in time (FIT) at 100,000 power-on hours at a 105°C junction temperature. TI builds simulations, accelerated testing and robustness evaluations into its product development process. During the product development process, TI carefully assesses silicon process reliability, package reliability and silicon/package interaction.

Ongoing reliability monitoring

The ORM program involves collecting environmental reliability stress data on representative sets of devices, processes and packages. The results from the ORM program are updated quarterly in this report.