Home  >  Quality & reliability  >  Quality, reliability & packaging data download

Quality, reliability & packaging data download

REF3440MDBVTEP ACTIVE

By using this tool to “search” or “download”, you agree to TI’s terms of use, privacy policy (including cookie policy), and important notice.

Search more parts

Filter between the data types to view or download

Quality data will change based on assembly site

Download .xls Download PDF

Rating

HiRel Enhanced Product
RoHS Yes
REACH Yes
Device Marking 1SXC
Lead finish/Ball material NiPdAuAg
MSL rating/Peak reflow Level-2-260C-1 YEAR

MTBF/FIT estimates

MTBF/FIT MTBF/FIT supporting data
MTBF FIT Usage temp (°C) Conf level (%) Activation energy (eV) Test temp (°C) Test duration (hours) Sample size Fails Additional comments
6.16x109 0.2 55 60 0.7 125 1000 71906 0 —

Material content

Homogeneous material level Component level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Not Categorized
Proprietary Materials
—
0.000001
0.003990
40
0.000006
0
Precious Metals
Gold
7440-57-5
0.025059
99.996010
999960
0.154230
1542
Sub-total
— —
0.025060
100
1000000
0.154236
1542
Die Attach Adhesive
Other Inorganic Materials
Aluminum Oxide
1344-28-1
0.040515
30.000222
300002
0.249356
2494
Other Inorganic Materials
Silica
7631-86-9
0.006077
4.499848
44998
0.037402
374
Other Organic Materials
Chlorine
7782-50-5
0.000047
0.034802
348
0.000289
3
Thermoplastics
Epoxy
85954-11-6
0.08841
65.465127
654651
0.544134
5441
Sub-total
— —
0.135049
100
1000000
0.831182
8312
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
5.681307
97.050000
970500
34.966574
349666
Copper and Its Alloys
Iron
7439-89-6
0.152204
2.600000
26000
0.936765
9368
Copper and Its Alloys
Phosphorus
7723-14-0
0.008781
0.150000
1500
0.054044
540
Zinc and Its Alloys
Zinc
7440-66-6
0.011708
0.200000
2000
0.072059
721
Sub-total
— —
5.854000
100
1000000
36.029442
360294
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
0.200438
97.300000
973000
1.233630
12336
Precious Metals
Gold
7440-57-5
0.000618
0.300000
3000
0.003804
38
Precious Metals
Palladium
7440-05-3
0.004326
2.100000
21000
0.026625
266
Precious Metals
Silver
7440-22-4
0.000618
0.300000
3000
0.003804
38
Sub-total
— —
0.206000
100
1000000
1.267862
12679
Mold Compound
Other Inorganic Materials
Fused Silica
60676-86-0
7.824048
85.000003
850000
48.154439
481544
Other Organic Materials
Carbon Black
1333-86-4
0.027614
0.299997
3000
0.169955
1700
Thermoplastics
Epoxy
85954-11-6
1.3531
14.700000
147000
8.327885
83279
Sub-total
— —
9.204762
100
1000000
56.652279
566523
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
0.822952
100.000000
1000000
5.064999
50650
Sub-total
— —
0.822952
100
1000000
5.064999
50650
Total
— —
16.247823
— —
100
1000000

Qualification summary

Stress Reference Min Lot Qty Sample Size / Lot Condition Duration Result
TC JESD22-A104 3 25 Temperature Cycle -65/150C 500 Cycles PASS
AC/UHAST JESD22-A102/JESD22-A118 3 25 Autoclave 121C or Unbiased HAST 130C / 85% RH 96 Hours PASS
HTSL JESD22-A103 3 25 High Temp Storage Bake 150C 1000 Hours PASS
THB/HAST JESD22-A101/JESD22-A110 3 25 THB 85C/85%RH or HAST 130C/110C/85%RH 1000 Hours or 96 Hours PASS
CDM JESD22-C101 1 3 ESD - CDM Classification See datasheet
HBM JS-001 1 3 ESD - HBM Classification See datasheet
HTOL JESD22-A108 3 77 Life Test, 125C 1000 Hours PASS
LU JESD78 1 3 Latch-up Per JESD78 PASS
MSL JEDEC J-STD-020E — — Per JEDEC J-STD-020E Classification See datasheet

Ongoing reliability monitoring

FAB process reliability data
Fab Process Reliability Test Rolling Year (4Q2025 - 3Q2026) Sample Size Cumulative Sample Size Disposition
High-Precision CMOS Life test 125C, 1000 Hours or Equivalent JEDEC Condition 2926 64424 Pass
Assembly process reliability data
Package Family Reliability Test Rolling Year (4Q2025 - 3Q2026) Sample Size Cumulative Sample Size Disposition
SOP/SOT Biased HAST 130C/85%RH, 96 Hours or Equivalent JEDEC Condition 6691 118821 Pass
SOP/SOT High temp storage bake 150C, 1000 Hours or Equivalent JEDEC Condition 4501 92225 Pass
SOP/SOT Temperature cycle -65/150C, 500 Hours or Equivalent JEDEC Condition 11931 222678 Pass
SOP/SOT Unbiased HAST 130C/85% RH, 96 Hours or Equivalent JEDEC Condition 8091 177857 Pass

Additional resources

General quality guidelines

Certifications

Conflict minerals specialized disclosure report

For additional information, please contact TI customer support center.

Close

Data-type definitions

RoHS

TI products are designated as “RoHS Compliant” when designated RoHS = Yes, or RoHS = Exempt, to comply with EU Directive 2011/65/EU (entered July 21, 2011) and the amended Directive (EU) 2015/863 (effective July 22, 2019) for Restriction of the Use of Hazardous Substances (“RoHS”).

To the best of TI’s knowledge, TI products that are declared as RoHS Compliant

• Do not contain restricted substances above the RoHS maximum allowed threshold values,

OR

• Where applicable, may be subject to one of the RoHS Annex III exemptions for lead (Pb), as documented in "TI RoHS Statement" for more details.

REACH

Yes: Fully compliant to the European Union (EU) RoHS, no exemption required.

Affected: Only used for Regulation for Registration, Evaluation, Authorization and Restriction of Chemicals (REACH) substance of very high concern (SVHC) substances when contained above the threshold. REACH SVHCs are not restricted from use, but if contained above the threshold, further information must be available.

No: Not compliant to EU RoHS.

Please see the "TI REACH Statement" for more details.

Device Marking

Package top marking

Lead finish/Ball material

Lead finish and solder-ball composition

MSL rating/Peak reflow

Moisture sensitivity level (MSL) is a Joint Electron Device Engineering Council (JEDEC) industry standard classification that defines the length of time products can be safely exposed to an ambient environment before high-temperature reflow soldering.

MTBF/FIT estimates

The purpose of this qualification testing is to determine the life of a product and show conditions under which the rates were derived.

Material content

TI bases its material content information on information provided by third-party suppliers. TI takes reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and its suppliers may consider certain information proprietary, and thus may not be able make certain information available for release. The material content information is provided by TI “as is.”

Qualification summary

Quality and reliability are built into TI’s culture, with the goal of providing customers high-quality products. TI develops its semiconductor technologies with a minimum goal of fewer than 50 failures in time (FIT) at 100,000 power-on hours at a 105°C junction temperature. TI builds simulations, accelerated testing and robustness evaluations into its product development process. During the product development process, TI carefully assesses silicon process reliability, package reliability and silicon/package interaction.

Ongoing reliability monitoring

The ORM program involves collecting environmental reliability stress data on representative sets of devices, processes and packages. The results from the ORM program are updated quarterly in this report.