Home  >  Quality & reliability  >  Quality, reliability & packaging data download

Quality, reliability & packaging data download

TL072ACPS ACTIVE

By using this tool to “search” or “download”, you agree to TI’s terms of use, privacy policy (including cookie policy), and important notice.

Search more parts

Filter between the data types to view or download

Quality data will change based on assembly site

Download .xls Download PDF

Rating

Catalog
RoHS Yes
REACH Yes
Device Marking T072A
Lead finish/Ball material NiPdAu
MSL rating/Peak reflow Level-1-260C-UNLIM

MTBF/FIT estimates

MTBF/FIT MTBF/FIT supporting data
MTBF FIT Usage temp (°C) Conf level (%) Activation energy (eV) Test temp (°C) Test duration (hours) Sample size Fails Additional comments
1.6x109 0.6 55 60 0.7 125 1000 41301 1 —

Material content

Homogeneous material level Component level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Precious Metals
Gold
7440-57-5
0.054289
99.998158
999982
0.026597
266
Precious Metals
Silver
7440-22-4
0.000001
0.001842
18
0.000000
0
Sub-total
— —
0.054290
100
1000000
0.026597
266
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.512916
80.000000
800000
0.251283
2513
Thermoplastics
Epoxy
85954-11-6
0.128229
20.000000
200000
0.062821
628
Sub-total
— —
0.641145
100
1000000
0.314104
3141
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
83.037145
97.450000
974500
40.680758
406808
Copper and Its Alloys
Iron
7439-89-6
2.04504
2.400000
24000
1.001886
10019
Copper and Its Alloys
Phosphorus
7723-14-0
0.025563
0.030000
300
0.012524
125
Zinc and Its Alloys
Zinc
7440-66-6
0.102252
0.120000
1200
0.050094
501
Sub-total
— —
85.210000
100
1000000
41.745262
417453
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
0.085608
95.120000
951200
0.041940
419
Precious Metals
Gold
7440-57-5
0.000702
0.780000
7800
0.000344
3
Precious Metals
Palladium
7440-05-3
0.00369
4.100000
41000
0.001808
18
Sub-total
— —
0.090000
100
1000000
0.044092
441
Mold Compound
Not Categorized
Phenolic Resin
9003-35-4
4.060881
3.500000
35000
1.989468
19895
Other Inorganic Materials
Fused Silica
60676-86-0
99.201512
85.499999
855000
48.599849
485998
Other Organic Materials
Carbon Black
1333-86-4
0.580126
0.500000
5000
0.284210
2842
Thermoplastics
Epoxy
85954-11-6
12.182642
10.500000
105000
5.968403
59684
Sub-total
— —
116.025161
100
1000000
56.841929
568419
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
2.098377
100.000000
1000000
1.028017
10280
Sub-total
— —
2.098377
100
1000000
1.028017
10280
Total
— —
204.118973
— —
100
1000000

Qualification summary

Stress Reference Min lot qty SS / lot Condition Duration Result Notes
HTOL JESD22-A108 3 77 Life test, 125C 1000 hours Pass Or equivalent JEDEC condition
HTSL JESD22-A103 3 25 High temp storage bake, 150C 1000 hours Pass Or equivalent JEDEC condition
AC/UHAST JESD22-A102/JESD22-A118 3 25 Unbiased HAST 130C / 85% RH 96 hours Pass Or equivalent JEDEC condition
THB/HAST JESD22-A101/JESD22-A110 3 25 HAST 130C/85%RH 96 hours Pass Or equivalent JEDEC condition
TC JESD22-A104 3 25 Temperature cycle -65/150C 500 cycles Pass Or equivalent JEDEC condition
SD J-STD-002 3 22 Per specification >95% lead coverage Pass —
HBM JS-001 1 3 ESD - HBM Classification See data sheet —
CDM JS-002 1 3 ESD - CDM Classification See data sheet —
LU JESD78 1 3 Latch-up Per JESD78 Pass As applicable per JESD78
MSL J-STD-020 — — Per J-STD-020 Classification See data sheet —

Ongoing reliability monitoring

FAB process reliability data
Fab Process Reliability Test Rolling Year (4Q2025 - 3Q2026) Sample Size Cumulative Sample Size Disposition
BIPOLAR Life test 125C, 1000 Hours or Equivalent JEDEC Condition 693 24846 Pass
Assembly process reliability data
Package Family Reliability Test Rolling Year (4Q2025 - 3Q2026) Sample Size Cumulative Sample Size Disposition
SOP/SOT Biased HAST 130C/85%RH, 96 Hours or Equivalent JEDEC Condition 6691 119591 Pass
SOP/SOT High temp storage bake 150C, 1000 Hours or Equivalent JEDEC Condition 4501 92771 Pass
SOP/SOT Temperature cycle -65/150C, 500 Hours or Equivalent JEDEC Condition 11931 225296 Pass
SOP/SOT Unbiased HAST 130C/85% RH, 96 Hours or Equivalent JEDEC Condition 8091 179089 Pass

Additional resources

General quality guidelines

Certifications

Conflict minerals specialized disclosure report

For additional information, please contact TI customer support center.

Close

Data-type definitions

RoHS

TI products are designated as “RoHS Compliant” when designated RoHS = Yes, or RoHS = Exempt, to comply with EU Directive 2011/65/EU (entered July 21, 2011) and the amended Directive (EU) 2015/863 (effective July 22, 2019) for Restriction of the Use of Hazardous Substances (“RoHS”).

To the best of TI’s knowledge, TI products that are declared as RoHS Compliant

• Do not contain restricted substances above the RoHS maximum allowed threshold values,

OR

• Where applicable, may be subject to one of the RoHS Annex III exemptions for lead (Pb), as documented in "TI RoHS Statement" for more details.

REACH

Yes: Fully compliant to the European Union (EU) RoHS, no exemption required.

Affected: Only used for Regulation for Registration, Evaluation, Authorization and Restriction of Chemicals (REACH) substance of very high concern (SVHC) substances when contained above the threshold. REACH SVHCs are not restricted from use, but if contained above the threshold, further information must be available.

No: Not compliant to EU RoHS.

Please see the "TI REACH Statement" for more details.

Device Marking

Package top marking

Lead finish/Ball material

Lead finish and solder-ball composition

MSL rating/Peak reflow

Moisture sensitivity level (MSL) is a Joint Electron Device Engineering Council (JEDEC) industry standard classification that defines the length of time products can be safely exposed to an ambient environment before high-temperature reflow soldering.

MTBF/FIT estimates

The purpose of this qualification testing is to determine the life of a product and show conditions under which the rates were derived.

Material content

TI bases its material content information on information provided by third-party suppliers. TI takes reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and its suppliers may consider certain information proprietary, and thus may not be able make certain information available for release. The material content information is provided by TI “as is.”

Qualification summary

Quality and reliability are built into TI’s culture, with the goal of providing customers high-quality products. TI develops its semiconductor technologies with a minimum goal of fewer than 50 failures in time (FIT) at 100,000 power-on hours at a 105°C junction temperature. TI builds simulations, accelerated testing and robustness evaluations into its product development process. During the product development process, TI carefully assesses silicon process reliability, package reliability and silicon/package interaction.

Ongoing reliability monitoring

The ORM program involves collecting environmental reliability stress data on representative sets of devices, processes and packages. The results from the ORM program are updated quarterly in this report.