ADC3424EVM ADC3424 Evaluation Module angled board image

ADC3424EVM

ADC3424 Quad-Channel, 12-Bit, 125-MSPS Analog-to-Digital Converter Evaluation Module

Pricing

Qty Price
+

Features for the ADC3424EVM

  • Single 1.8V supply simplify power requirements
  • Serial LVDS interface simplify digital interface and layout requirements
  • On chip Dither to improve SFDR
  • On chip Chopper to improve 1/f noise
  • Input clock buffer with 1/2/4 divider to simplify clocking
  • Pin compatibility between 12 and 14 bit versions
  • Supports multi-chip synchronization

Description for the ADC3424EVM

The ADC3424 EVM demonstrates the performance of a low power quad 125Msps 12 bit ADC. It includes the ADC3424 device and TI voltage regulators to provide the necessary voltages. The input for the ADC is connected to a transformer input which can be connected to a 50 ohm single ended signal source. The clock input is provided via a transformer input and can be connected to a 50 ohm single ended clock source. A SYSREF input is provided to allow complete system synchronization. Register access is provided through the on board USB connection and a GUI.  For a complete evaluation system, TI also offers the TSW1400 data capture card and High Speed Data Converter Pro Software.

Pricing

Qty Price
+