Features for the AMC7823EVM
- Full-featured evaluation board for the AMC7823 Analog Monitoring and control circuit
- REF3125 and REF3112 are onboard references used to set the output range of the ADC and DAC
- Connection to TI's 5-6INTERFACE board allow operation with 5000 and 6000 DSKs
- Green LED indicators D1 and D5 for AVdd and DVdd light when power is applied
- Analog input signals can be supplied differentially through on-board terminals
Description for the AMC7823EVM
This EVM features the AMC7823EVM analog monitoring and control circuit device. The AMC7823EVM is a simple evaluation module and serves as a quick and easy way to evaluate the functionality and performance of the 12-bit AMC device. The EVM, through connectors, provides a way to supply an external reference. The AMC7823 built in band gap reference can also be used easily through on board connections enhancing the EVM’s flexibility. The 5-6K Interface board from TI can be used to operate the EVM through either the 5000 or 6000 series DSK.