AMC7823EVM

AMC7823EVM

Order now

Overview

This EVM features the AMC7823EVM analog monitoring and control circuit device. The AMC7823EVM is a simple evaluation module and serves as a quick and easy way to evaluate the functionality and performance of the 12-bit AMC device. The EVM, through connectors, provides a way to supply an external reference. The AMC7823 built in band gap reference can also be used easily through on board connections enhancing the EVM’s flexibility. The 5-6K Interface board from TI can be used to operate the EVM through either the 5000 or 6000 series DSK.

Features
  • Full-featured evaluation board for the AMC7823 Analog Monitoring and control circuit
  • REF3125 and REF3112 are onboard references used to set the output range of the ADC and DAC
  • Connection to TI's 5-6INTERFACE board allow operation with 5000 and 6000 DSKs
  • Green LED indicators D1 and D5 for AVdd and DVdd light when power is applied
  • Analog input signals can be supplied differentially through on-board terminals
Integrated precision ADCs & DACs
AMC7823 — Integrated Multichannel ADC and DAC for Analog Monitoring and Control
Download View video with transcript Video

Order & start development

Evaluation board

AMC7823EVM — AMC7823 Integrated Multichannel ADC and DAC for Analog Monitoring and Control Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

AMC7823EVM — AMC7823 Integrated Multichannel ADC and DAC for Analog Monitoring and Control Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide AMC7823 EVM Nov 10, 2005
Certificate AMC7823EVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos