Features for the BOOSTXL-C2KLED
Hardware Features
- 3 Boost Converters
- 8 RGB LEDs
- Compatible with MSP430 Capacitive Touch Interface (not included)
- Hardware Files are in C2000Ware at boards\LaunchPads\BOOSTXL_C2KLED
Software Features
- Closed loop DC/DC boost and LED driving control
- LED RGB color mixing
- PC-based GUI interface through USB COM port
- Capacitive touch interface through 430BOOST-SENSE1 BoosterPack
Get Started
- Follow the Quick Start Guide included in the kit
- See the User Guide for additional information
- Run the demo in controlSUITE
- (\controlSUITE\development_kits\C2000_LaunchPad\f2802x_examples\LED_Boost_PC)
Description for the BOOSTXL-C2KLED
The C2000 LED BoosterPack demonstrates the control of 3 boost converters to drive 3 LED (Red, Green, and Blue) strings. The LED BoosterPack can be controlled through a PC-based application or optionally through capacitive touch. This kit is ideal for those wishing to learn about real time digital control techniques and LED lighting. The LED BoosterPack requires a LAUNCHXL-F28027 LaunchPad.