CDCLVP1102EVM

text.skipToContent text.skipToNavigation

CDCLVP1102EVM

CDCLVP1102 Evaluation Module

$149.00

Features

  • Easy-to-use evaluation board to fan out low phase noise clocks
  • Easy device setup
  • Fast configuration
  • Control pins configurable through jumpers
  • Board powered at +2.5-/+3.3-V
  • Single-ended or differential input clocks
  • CDCLVP1102 supports two LVPECL outputs; CDCLVP1102EVM supports one LVPECL output

Texas Instruments  CDCLVP1102EVM

The CDCLVP1102 is a high-performance, low additive phase noise clock buffer. It has a single universal input buffer that supports either single-ended or differential clock inputs, and feeds to two LVPECL outputs. The device also features on-chip bias generators that can provide the LVPECL common-mode voltage to the device inputs. This evaluation module (EVM) is designed to demonstrate the electrical performance of the CDCLVP1102. This fully assembled and factory-tested evaluation board allows complete validation of the CDCLVP1102 device functionalities. For optimum performance, the board is equipped with 50-W SMA connectors and well-controlled, 50-W impedance microstrip transmission lines.