Features for the DRV5055-5057EVM
- Evaluation of all gain options for the DRV5055, DRV5056, and DRV5057
- Ease of access to device pins with test points
- Capability to easily read Voltage, mT, and microcontroller ADC memory values from and LCD
- Ability to toggle between devices through the simple press of pushbutton (S1)
Description for the DRV5055-5057EVM
TheDRV505x is a linear Hall Effect magnetic-sense solution that provides ease of use and high performance. The DRV5055-5057EVM is intended to provide basic functional evaluation of this device family. The fixture layout is not intended to be a model for the target circuit, nor is it laid out for electromagnetic compatibility (EMC) testing. The DRV5055-5057EVM consists of one PCB with each of the gain variants for the DRV5055, DRV5056, and DRV5057.