Features for the DS90UB913A-CXEVM
- Programmable data payload: 10-bit payload up to 100 MHz; 12-bit payload up to 75 MHz
- PCLK from imager or external oscillator mode
- Continuous low-latency bidirectional-control interface channel with I2C support at 400 KHz
- Four dedicated general-purpose input-outputs (GPIOs)
Description for the DS90UB913A-CXEVM
The DS90UB913A_CXEVM evaluation module (EVM) helps you evaluate the operation and performance of the DS90UB913A-Q1 25-MHz to 100-MHz FPD-Link III serializer (SER). The device translates 10 and 12 bits of LVCMOS data into a high-speed serialized FPD-Link III interface transported over a single 50-Ω coax cable.
The DS90UB913A_CXEVM board features a 0.1-inch IDC connector interface and an SMB coax connector at the FPD-Link III output.
The EVM has one serializer device.