Features for the LAUNCHXL-F28027F
Hardware features
- USB connected isolated XDS100 JTAG debug probe for real-time debug and flash programming
- 2x 20-pin headers/connectors with access to all device pins
- Programmable buttons and LEDs
- Hardware files can be found by downloading C2000Ware at boards\LaunchPads\LAUNCHXL_F28027
- TMS320F28027F: 60 MHz C28x CPU, 64 KB Flash, InstaSPIN-FOC enabled, 8 PWM Channels, 12-bit ADC, capture interface, UART, SPI and more
Software features
- Free download of Code Composer Studio IDE
- Free download of MotorWare for InstaSPIN-FOC example projects
- Free download of controlSUITE for device drivers and example projects
- MathWorks Embedded Target Support
Recommended BoosterPacks
- BOOSTXL-DRV8301
- BOOSTXL-DRV8305EVM
- TI BoosterPack Checker for an interactive list of compatible BoosterPacks
Description for the LAUNCHXL-F28027F
LAUNCHXL-F28027F is a low cost evaluation and development tool for the InstaSPIN-FOC enabled F2802x series in the TI MCU LaunchPad ecosystem which is compatible with various plug-on BoosterPacks. The LaunchPad provides a standardized and easy to use platform to use while developing your next application.