Features for the LEDSPIMCUEVM-879
- MCU Control board for TPS92518EVM-878
- MCU generates SPI communication and Enable and PWM dimming signals
- Provides complete computer (via GUI) to LED driver control
Description for the LEDSPIMCUEVM-879
LEDSPIMCUEVM-879 is the MCU control board for the TPS92518 evaluation module (TPS92518EVM-878). This board is the companion board which enables software based controls using the TPS92518 demonstration kit software package provides a computer-based graphical user interface (GUI). This board allows evaluation of all TPS92518 features and functions by translating commands from the TPS92518 GUI to control signals for the TPS92518 evaluation module. Multiple TPS92518 EVM's can be controlled with one LEDSPIMCUEVM by connecting multiple TPS92518 EVM's together using the pass-through connectors.
Get Started
To get started developing with this EVM:
- Step 1: Buy the EVM and control board
- Step 2: Request the TPS92518 demonstration kit software
- Step 3: Read the TPS92518 EVM user's guide