Added to Your Shopping Cart

LMG1210EVM-012
LMG1210 Half-bridge Open Loop Evaluation Module
Features for the LMG1210EVM-012
- Demonstrates high frequency capability of driver
- Demonstrates high CMTI withstand of the driver
- Demonstrates the excellent propagation and matching and strength of the driver
- Demonstrates the dead-time block functionaliy and the positive impact on efficiency
- This is a PCB (hardware), which is orderable and demonstrates the driver stage for a laser to be used in classD audio, Envelope Tracking and high-frequency DCDC applications.