text.skipToContent text.skipToNavigation

LMG1210EVM-012

LMG1210 Half-bridge Open Loop Evaluation Module

$149.00

Features

  • Demonstrates high frequency capability of driver
  • Demonstrates high CMTI withstand of the driver
  • Demonstrates the excellent propagation and matching and strength of the driver
  • Demonstrates the dead-time block functionaliy and the positive impact on efficiency
  • This is a PCB (hardware), which is orderable and demonstrates the driver stage for a laser to be used in classD audio, Envelope Tracking and high-frequency DCDC applications.

Texas Instruments  LMG1210EVM-012

The LMG1210EVM-012 is designed to evaluate the LMG1210 Megahertz 200V half-bridge driver for GaN FETs. This EVM consists on two Gallium Nitride FETs configured in a half-bridge, driven by a single LMG1210. No controller is present on the board.