Features for the LMT70EVM
- Evaluate LMT70 analog temperature sensor performance
- Perforated slots to break apart LMT70 device from MSP430 microcontroller
- EVM comes in a USB stick form factor
- Easy to use GUI
Description for the LMT70EVM
The LMT70EVM allows users to evaluate the performance of the LMT70 temperature sensor. The EVM comes in a USB stick form factor package with an onboard MSP430F5528 microcontroller that interfaces with both the USB port and the LMT70 device. The EVM also comes with perforated slots that the user can break apart to separate the MSP430 microcontroller and LMT70 device for remote temperature measurements.