Added to Your Shopping Cart

LMX2615EVM-CVAL
Space grade synthesizer evaluation module
Features for the LMX2615EVM-CVAL
- 40-MHz to 15-GHz output frequency
- -110 dBc/Hz phase noise at 100-kHz offset with 15-GHz carrier
- 45-fs rms jitter at 7.5 GHz (100 Hz to 100 MHz)
- Two differential outputs with programmable output power up to 7 dBm at 15 GHz
- This EVM has the complete circuit for the synthesizer, optimized and tested for performance, and includes a USB programming module