text.skipToContent text.skipToNavigation

LMZ31530EVM-002

LMZ31530 3V to 14.5V, 30A Step-Down Power Module Evaluation Board

$49.00

Features

  • Monitor full operation of the LMZ31530 up to 30A.
  • Jumper selectable Vout
  • Jumper selectable switching frequency
  • Split rail input voltage capable
  • INH & PWRGD test points

Texas Instruments  LMZ31530EVM-002

The LMZ31530 evaluation board is configured to evaluate the operation of the LMZ31530 power module for current up to 30A. The input voltage range is 3V to 14.5V. The output voltage range is 0.6V to 3.6V. The evaluation board makes it easy to evaluate the LMZ1530 operation.