LP2996MREVAL

DDR Termination Regulator

Pricing

Qty Price
+

Features for the LP2996MREVAL

  • Source and sink current
  • Low output voltage offset
  • No external resistors required
  • Linear topology
  • Suspend to Ram (STR) functionality
  • Low external component count
  • Thermal shutdown
  • Available in PSOP-8 package

Applications:

  • DDR-I and DDR-II Termination Voltage
  • SSTL-2 and SSTL-3 Termination
  • HSTL Termination

 

Description for the LP2996MREVAL

The LP2996 evaluation board is designed to provide the design engineer with a fully functional prototype system in which to evaluate the LP2996 in both a static environment and with a complete memory system. There are two versions of the board, and while identical in functionality they differ in the package implemented; This is the SO PowerPAD package.

Pricing

Qty Price
+