OPAMPEVM-SOIC

text.skipToContent text.skipToNavigation

OPAMPEVM-SOIC

Universal EVM for Single/Dual/Quad OpAmps with/without Shutdown in SOIC Packages

$5.00

Features

Texas Instruments  OPAMPEVM-SOIC

The OPAMPEVM-SOIC is a general purpose blank circuit board that simplifies evaluation of surface-mount op amps. The evaluation module board design allows many different circuits to be constructed easily and quickly. The board has three separate circuit development areas that can be snapped apart and separated. This board supports SOIC-8, SOIC-14 and SOIC-16 packages. See the OPAMPEVM-SOIC Users Guide for additional information. Note: These boards are unpopulated, so remember to order your op amp device samples.