OPT3101EVM OPT3101 ToF-based long-range proximity and distance sensor AFE evaluation module angled board image

OPT3101EVM

OPT3101 ToF-based long-range proximity and distance sensor AFE evaluation module

Pricing

Qty Price
+

Features for the OPT3101EVM

  • Evaluation module for ToF-based proximity sensing and range finding
  • Acquire data at up to 4 ksps in evaluation mode
  • USB-based power and PC application connectivity and USB-based firmware upgrade option
  • Access to device registers via easy-to-use GUI
  • Nonvolatile memory in EVM that stores calibration data
  • Python™ script interface to interact/control device and analyze/plot data

Description for the OPT3101EVM

The OPT3101 evaluation module (EVM) is intended for evaluating the OPT3101, which is a high-speed, high-resolution analog front end (AFE) for continuous-wave, time-of-flight (ToF)-based proximity sensing and range finding. OPT3101 integrates a complete depth processing pipeline that includes the analog-to-digital converter (ADC), timing sequencer, and digital processing engine.

Pricing

Qty Price
+