text.skipToContent text.skipToNavigation

TAS5780MEVM

TAS5780M Digital Input Closed-Loop Class-D Audio Amplifier with 96-kHz Processing Evaluation Module

$149.00

Features

  • 2.0, mono and 2.1 capable
  • 96kHz input sample rate support
  • Demonstration, evaluation and development environment via the PurePath Console 3 software (GUI)
  • Supported with user's guide and easy-to-use PC software

Texas Instruments  TAS5780MEVM

The TAS5780MEVM showcases the latest TI digital input class D closed loop amplifier TAS5780M. The EVM is used in conjunction with the PurePath Console Motherboard (PPCMB) and the PurePath Console 3 Software. There are two TAS5780M devices present on the EVM, which allows the user to evaluate the device in both stereo and mono mode. The PVDD supply is provided via the TAS5780MEVM and is regulated to 5 VDC and 3.3 VDC on the PPCMB. The PPCMB provides the I2S, I2C, and 3.3 VDC to the TAS5780MEVM.