TMDS171RGZEVM

text.skipToContent text.skipToNavigation

TMDS171RGZEVM

TMDS171RGZ 3.4 Gbps TMDS Retimer Evaluation Module

$299.00

Features

  • Plug and Play design
  • Three device enable/reset options to use with the EVM
  • Access to TMDS171's local I2C signals is provided via J5 input connector
  • A DC Power Jack (J9) to accept a 5-V wall power adapter. Alternately, it is possible to power the EVM by connecting a USB Micro cable from J13 to a USB host and setting SW2 to position 3
  • Configuration available through jumpers

Texas Instruments  TMDS171RGZEVM

The TMDS171 EVM is a PCB created to help customers evaluate the TMDS171 device for video applications with HDMI interfaces.  This EVM can also be used as a hardware reference design for implementation of the TMDS171 in the RGZ package.  PCB design/layout files can be provided upon request to provide PCB design illustrations of the routing/placement rules with a TMDS171 or DP159 RGZ component.