Features for the TMDS64DC01EVM
- Provides access to all signals on AM64x GP EVM HSE connector
- x8 M12 IO-Link ports with fault protection
- Precision current monitoring with onboard INA253
- x16 individually addressable LEDs
Description for the TMDS64DC01EVM
The AM64x IO-Link and high speed expansion board is an add-on module for the AM64x GP EVM. This board includes eight (8) IO-Link ports and general purpose signal breakout. The Breakout board section provides the test access to all the IO signals included on the High Speed Expansion connector from AM64x EVM.
This design helps build a universal and scalable IO-Link master. This IO link board/breakout board shall have 150 pin HSE connector and 20 pin ADC connector to mate with General Processor EVM board and eight M12 connectors to execute IO-Link functionality.