Features for the TPS22920EVM-002
- Input Voltage Range: 0.75 V to 3.6 V
- 4-A maximum continuous current
- Access to VIN, VOUT, and EN pins
- VIN and VOUT sense pins to measure the voltage drop from VIN to VOUT and calculate the resistance
Description for the TPS22920EVM-002
The TPS22920EVM-002 (EVM) is a fully assembled and tested circuit for evaluating the TPS22920 Ultra-Low rON, 4-A Single Channel Load Switch with Controlled Turn On. The EVM allows the designer to apply different input voltages (0.75 V to 3.6 V) under different loading conditions (0.4 A) to the TPS22920. Output, input and switching waveforms can be monitored on the EVM. Different input and output capacitors can be evaluated as well.