text.skipToContent text.skipToNavigation

TPS22965WDSGQ1EVM

TPS22965W-Q1 5.7V, 4A, 16mΩ On-Resistance Load Switch Evaluation Module

$25.00

Features

  • External capacitors for configurable rise time
  • Connection points to VIN, VOUT, VBIAS, ON pins as well as SENSE connections for accurate measurement of VIN and VOUT voltages
  • High current connection terminals available for 4A maximum continuous switch current operation
  • VIN input voltage range: 0.8V to 5.7V
  • VBIAS voltage range: 2.5V to 5.7V

 

Texas Instruments  TPS22965WDSGQ1EVM

The TPS22965-Q1 device is a single channel low RON load switch with an operating voltage range of 0.8V to 5.7V. The TPS22965-Q1 supports up to 4A of maximum continuous current.