TPS22990EVM

text.skipToContent text.skipToNavigation

TPS22990EVM

TPS22990 5.5V, 10A, 3.9mΩ On-Resistance Load Switch Evaluation Module

$25.00

Features

  • Connection points to VIN, VOUT, VBIAS, ON, and PG pins, as well as SENSE connections for accurate measurement of VIN and VOUT
  • VIN input voltage range: 0.8 V to 5.5 V
  • 10-A maximum continuous switch current operation
  • Onboard CIN and COUT capacitors
  • Power good (PG) signal can be monitored via test point



Texas Instruments  TPS22990EVM

The TPS22990 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS22990 load switch. The TPS22990EVM allows the user to apply different input voltages (0.8 V to 5.5 V) under different loading conditions (0 A to 10 A) to the TPS22990. Output, input, and switching waveforms can be monitored on the EVM.