text.skipToContent text.skipToNavigation

TPS2373-4EVM-758

TPS2373-4 Evaluation Module for IEEE802.3bt PoE PD Applications

$199.00

Features

  • IEEE802.3bt-ready PoE PD
  • 5V/14A High Efficiency Active Clamp Converter
  • Automatic MPS
  • Advanced Startup

Texas Instruments  TPS2373-4EVM-758

The TPS2373 evaluation module (TPS2373-4EVM-758) contains evaluation and reference circuitry for the TPS2373, which is a IEEE802.3bt PoE PD controller suitable for high power PoE PD applications. The EVM is designed with a 5V active clamp forward isolated converter for high efficiency, 70W PD solutions.


In need of an IEEE802.3bt-ready PSE controller? Check out the TPS23880.