Features for the TPS2483EVM-157
- 9-V to 36-V Input Range
- Programmable MOSFET Power Limit
- I2C™ Monitoring of Current, Voltage and Power
- 16 Programmable Serial-Bus Addresses
- Gate Drive for External N-Channel MOSFET
- Programmable Fault Timer
- High-Accuracy Current Monitoring
- Dynamic Calibration
- Open-Drain Power-Good Output
Description for the TPS2483EVM-157
The Texas Instruments TPS2483EVM-157 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS2483 power-over-Ethernet powered device and DC/DC controller. The EVM contains input and output connectors as well as control jumpers to ease evaluation of device features.