Features for the TPS548D21EVM-784
- 40 A DC Steady State Output Current
- ±0.5% 0.9VREF Tolerance Over -40 to 150°C Junction Temperature
- True Differential Remote Sense Amplifier
- D-CAP3 Control Loop to Support Large Bulk Cap and/or Small MLCCs Without External Compensation
- Eco-Mode and FCCM Selectable
- Temp Compensated and Programmable Current Limit with RTRIP and OC Clamp ±10%
Description for the TPS548D21EVM-784
The TPS548D21EVM-784 evaluation module (EVM) uses the TPS548D21. The TPS548D21 is a D-CAP3™ mode, 40A synchronous buck converter with integrated MOSFETs supporting AVSO. It provides a fixed 1.0V output at up to 40A from a 12V input bus.