Features for the TPS61054EVM-273
- Four Operational Modes
- Torch and Flash up to ILED = 700 mA
- Voltage-Regulated Boost Converter: 5.0 V
- Shutdown: 0.3 µA (typical)
- Up to 96% Efficiency
- Integrated LED Turn-On Safety Timer
- Zero Latency TX-Masking Input
- Integrated Low Light Dimming Mode
- LED Disconnect During Shutdown
- Open/Shorted LED Protection
- Over-Temperature Protection
Description for the TPS61054EVM-273
The TPS61054EVM-273 facilitates evaluation of the TPS61054 high power white LED driver, 2 MHz synchronous boost converter IC in the QRN (DRV) package.