Features for the TPS70933EVM-110
- 2% accuracy over temperature
- Ultra-low IQ: 1 µA
- Shutdown current: 150 nA
- Input voltage: 2.5 V to 30 V
- Stable with cost-effective ceramic capacitors
- 300-mV dropout at 50 mA
- Protections: overcurrent, overtemperature and reverse-current
- SOT23-5 DBV package
Description for the TPS70933EVM-110
The Texas Instruments TPS70933EVM-110 evaluation module (EVM) is a fully-assembled and tested circuit for evaluating the TPS79033 low-dropout regulator. This stand alone EVM has a low-dropout regulator IC for positive fixed-voltage regulation at 150-mA, input and output capacitors for stable operation, and header connectors for easy connection to external test and application circuitry.