Features for the TPS92075EVM2
- Triac Dimmer Compatible LED driver
- 120VAC nominal
- High Power Factor
- Smooth Dimming
- Small form factor
Description for the TPS92075EVM2
The TPS92075EVM2 implements a 120V buck dimming solution using the TPS92075 integrated circuit from Texas Instruments. The TPS92075 is a hybrid power factor controller with a built-in phase dimming decoder. The EVM can support applications up to ~13W and includes output at LED voltage up to 35V.