Features for the TPSM5601R5HSEVM
- 4.2-V to 60-V input voltage range
- Output current up to 1.5 A
- 1-V to 16-V output voltage
- Spread spectrum operation
- 5-mm × 5.5-mm QFN package
Description for the TPSM5601R5HSEVM
The TPSM5601R5HSEVM evaluation board (EVM) is configured to evaluate the operation of the TPSM5601R5HS spread spectrum power module. The input voltage range is 4.2 V to 60 V. The output voltage range is 1 V to 16 V. The evaluation board makes it easy to evaluate the TPSM5601R5HS operation.