TPSM5601R5HSEVM

TPSM5601R5HS 4.2-V to 60-V input, 1-V to 16-V, 1.5-A output, power module with spread spectrum EVM

TPSM5601R5HSEVM

Order now

Overview

The TPSM5601R5HSEVM evaluation board (EVM) is configured to evaluate the operation of the TPSM5601R5HS spread spectrum power module. The input voltage range is 4.2 V to 60 V. The output voltage range is 1 V to 16 V. The evaluation board makes it easy to evaluate the TPSM5601R5HS operation.

Features
  • 4.2-V to 60-V input voltage range
  • Output current up to 1.5 A
  • 1-V to 16-V output voltage
  • Spread spectrum operation
  • 5-mm × 5.5-mm QFN package
Power modules (integrated inductor)
TPSM5601R5H 60-V input, 1-V to 16-V output, 1.5-A power module in enhanced HotRod™ QFN package
Download View video with transcript Video

Order & start development

Evaluation board

TPSM5601R5HSEVM — TPSM5601R5HS 4.2-V to 60-V input, 1-V to 16-V, 1.5-A output, power module with spread spectrum EVM

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPSM5601R5HSEVM TPSM5601R5HS 4.2-V to 60-V input, 1-V to 16-V, 1.5-A output, power module with spread spectrum EVM

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* EVM User's guide TPSM5601R5HEVM and TPSM5601R5HSEVM Evaluation Module (Rev. A) PDF | HTML Mar 11, 2021

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos