AMC1336EVM の特徴
- Full-featured evaluation board for AMC1336 single-channel delta-sigma modulator
- Configurable AVDD and DVDD power supplies
- Screw terminals for easy access to analog inputs and digital outputs
AMC1336EVM に関する概要
The AMC1336 evaluation module (EVM) is a platform for evaluating the AMC1336 device, which is a reinforced isolated delta-sigma modulator for voltage sensing. AMC1336 is a 1-bit modulator with an output buffer separated from the input interface circuitry by a silicon dioxide (SiO2) isolation barrier. The isolation barrier provides galvanic isolation of up to 8000 VPEAK. When used in combination with a field-programmable gate array (FPGA) or other digital filter, AMC1336 can achieve 16-bit analog-to-digital (A/D) conversion with no missing codes.