TAS2110EVM の特徴
- Standalone EVM
- Mono evaluation
- PPC3 integration
- USB input
TAS2110EVM に関する概要
The TAS2110EVM is designed to demonstration the performance of the TAS2110 digital input class-d audio amplifier in mono configuration. This standalone evaluation module is designed to be the only hardware tool needed to quickly prototype a high performance audio system. No additional learning board or motherboard is required. The EVM uses a USB connection to interface with PurePath Console 3, a modern, easy to use GUI-based development tool that enables direct control over audio playback and device settings.